DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MS2625-0011-2245 | EtherCAT power infeed, EtherCAT, 24 V DC/10 A, 400 V AC/25 A, B23

MS2625-0011-2245 | EtherCAT power infeed, EtherCAT, 24 V DC/10 A, 400 V AC/25 A, B23

MS2625-0011-2245 | EtherCAT power infeed, EtherCAT, 24 V DC/10 A, 400 V AC/25 A, B23

MS2625-0011-2245 | EtherCAT power infeed, EtherCAT, 24 V DC/10 A, 400 V AC/25 A, B23

MS2625-0011-2245 | EtherCAT power infeed, EtherCAT, 24 V DC/10 A, 400 V AC/25 A, B23

The MX-System series | # 4: The system modules

The MX-System series | # 4: The system modules

The MS2xxx series system modules supply the baseplates and integrate the MX-System into the EtherCAT network. The MS2625-0011-2245 power infeed module provides 400...480 V AC and up to 25 A as well as EtherCAT for the system. The power is supplied via a hybrid connector.

 

 

Product status:

product announcement | estimated market release 1st quarter 2025

Product information

Technical_dataMS2625-0011-2245
Product categorysystem modules
Category/versionEtherCAT power infeed
Input voltage/current, external24 V DC/10 A
Connection method infeed, externalB23 hybrid connector
EtherCAT inputB23 hybrid connector
Housing dataR2S2T3 KR27
Baseplate interfacedata connector (1-row)
Number of slots1
Operating temperature0…50°C
Storage temperature-25…85°C
Protection ratingIP65/67
Approvals/markingsCE, UL (in preparation)

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use