DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MS2210-0022-1214 | EtherCAT power infeed + forwarding, EtherCAT, 24 V DC/10 A, 48 V DC/10 A, B17

MS2210-0022-1214 | EtherCAT power infeed + forwarding, EtherCAT, 24 V DC/10 A, 48 V DC/10 A, B17

MS2210-0022-1214 | EtherCAT power infeed + forwarding, EtherCAT, 24 V DC/10 A, 48 V DC/10 A, B17

MS2210-0022-1214 | EtherCAT power infeed + forwarding, EtherCAT, 24 V DC/10 A, 48 V DC/10 A, B17

MS2210-0022-1214 | EtherCAT power infeed + forwarding, EtherCAT, 24 V DC/10 A, 48 V DC/10 A, B17

Product status:

product announcement | estimated market release 1st quarter 2025

Product information

Technical_dataMS2210-0022-1214
Product categorysystem modules
Category/versionEtherCAT power infeed
Input voltage/current, external24 V DC/10 A, 48 V DC/10 A
Connection method infeed, externalB17 hybrid connector
Output voltage/current, external24 V DC/10 A, 48 V DC/10 A
Connection method output, externalB17 hybrid connector
EtherCAT inputB17 hybrid connector
EtherCAT forwardingB17 hybrid connector
Housing dataR1S2T2
Baseplate interfacedata connector (1-row)
Number of slots1
Operating temperature0…50°C
Storage temperature-25…85°C
Protection ratingIP65/67
Approvals/markingsCE, UL (in preparation)

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use