DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MS2204-0002-1112 | EtherCAT power infeed + forwarding, EtherCAT, 24 V DC/4 A, M12

MS2204-0002-1112 | EtherCAT power infeed + forwarding, EtherCAT, 24 V DC/4 A, M12

MS2204-0002-1112 | EtherCAT power infeed + forwarding, EtherCAT, 24 V DC/4 A, M12

MS2204-0002-1112 | EtherCAT power infeed + forwarding, EtherCAT, 24 V DC/4 A, M12

MS2204-0002-1112 | EtherCAT power infeed + forwarding, EtherCAT, 24 V DC/4 A, M12

The MX-System series | # 4: The system modules

The MX-System series | # 4: The system modules

The MS2xxx series system modules supply the baseplates and integrate the MX-System into the EtherCAT network. The MS2204-0002-1112 power infeed module enables integration into an existing EtherCAT topology. A separate connection provides 24 V DC and up to 4 A from an external source for the system.

 

The MS2204-0002-1112 also has an EtherCAT junction for integrating additional devices or entire EtherCAT segments as well as a switchable and fused 24 V DC output of the base voltage UB, which can be used to supply a control panel, for example.

Product status:

product announcement | estimated market release 1st quarter 2025

Product information

Technical_dataMS2204-0002-1112
Product categorysystem modules
Category/versionEtherCAT power infeed
Input voltage/current, external24 V DC/4 A
Connection method infeed, externalM12-Steckverbinder
Output voltage/current, external24 V DC/4 A
Connection method output, externalM12 connector
Output protectioneFuse
EtherCAT inputM12 connector
EtherCAT forwardingM12 connector
Housing dataR1S1T2
Baseplate interfacedata connector (1-row)
Number of slots1
Operating temperature0…50°C
Storage temperature-25…85°C
Protection ratingIP65/67
Approvals/markingsCE, UL (in preparation)

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use