DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MS1410-1001-1334 | System module, power infeed with main switch, black, 10 A, power supply 24 V DC, 7 A

MS1410-1001-1334 | System module, power infeed with main switch, black, 10 A, power supply 24 V DC, 7 A

MS1410-1001-1334 | System module, power infeed with main switch, black, 10 A, power supply 24 V DC, 7 A

MS1410-1001-1334 | System module, power infeed with main switch, black, 10 A, power supply 24 V DC, 7 A

MS1410-1001-1334 | System module, power infeed with main switch, black, 10 A, power supply 24 V DC, 7 A

MS1410-1001-1334 | System module, power infeed with main switch, black, 10 A, power supply 24 V DC, 7 A

MS1410-1001-1334 | System module, power infeed with main switch, black, 10 A, power supply 24 V DC, 7 A

MS1410-1001-1334 | System module, power infeed with main switch, black, 10 A, power supply 24 V DC, 7 A

MS1410-1001-1334 | System module, power infeed with main switch, black, 10 A, power supply 24 V DC, 7 A

The MS1416-1001-1334 module is a power supply module with black main switch that can be operated at a 230 V AC socket. A power supply unit with an output current of 7 A DC is already integrated to supply the 24 V DC control voltage.

Product status:

product announcement

Product information

Technical_dataMS1410-1001-1334
Product categorysystem modules
Category/versionpower infeed
Output voltage data connector24 V DC
Output current data connector7 A
Connection methodB17
External supply voltage230 V AC
External feed current10 A max.
Colorblack
Power supply unit24 V
Fusewithout
Baseplate interfacedata connector
Diagnosticsyes
Hot swapno
TwinCAT versionTwinCAT 3
Approvals/markingsCE, (UL in preparation)
Housing dataR1S3T2
Dimensions (W x H x D)110 mm x 110 mm x 72 mm
Number of rows1
Number of slots3
Materialzinc and aluminum die-cast
Coolingconvection
Operating/storage temperature0…+50°C/-25…+85°C
Protect. rating/installation pos.IP65/67/variable

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use