DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MS1010-1002-1334 | Power infeed + forwarding, 230 V AC/10 A, 24 V DC/7 A power supply, B17

MS1010-1002-1334 | Power infeed + forwarding, 230 V AC/10 A, 24 V DC/7 A power supply, B17

MS1010-1002-1334 | Power infeed + forwarding, 230 V AC/10 A, 24 V DC/7 A power supply, B17

MS1010-1002-1334 | Power infeed + forwarding, 230 V AC/10 A, 24 V DC/7 A power supply, B17

MS1010-1002-1334 | Power infeed + forwarding, 230 V AC/10 A, 24 V DC/7 A power supply, B17

The MX-System series | # 4: The system modules

The MX-System series | # 4: The system modules

The MS1xxx series system modules supply the baseplates with protective extra-low voltages and low voltages. The MS1010-1002-1334 power infeed module provides 24 V DC and up to 7 A for the system.

 

The integrated power supply is supplied with 1-phase 100...230 V AC. The 1-phase voltage is forwarded via the second connection to supply an additional device such as another MS1010-1002-1334.

Product status:

product announcement | estimated market release 1st quarter 2025

Product information

Technical_dataMS1010-1002-1334
Product categorysystem modules
Category/versionpower infeed
Input voltage/current, external230 V AC/10 A
Connection method infeed, externalB17 connector
Output voltage/current, external230 V AC/10 A
Connection method output, externalB17 connector
Power supply unit24 V DC/7 A
Housing dataR1S3T2 KR27
Baseplate interfacedata connector (1-row)
Number of slots1
Operating temperature0…50°C
Storage temperature-25…85°C
Protection ratingIP65/67
Approvals/markingsCE, UL (in preparation)

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use