DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MR4307-1011-2242 | Relay module, 3-channel solid-state relay + 3-channel analog input, 230 V AC, 7 A, temperature, RTD (Pt1000), M12, replaceable fuse

MR4307-1011-2242 | Relay module, 3-channel solid-state relay + 3-channel analog input, 230 V AC, 7 A, temperature, RTD (Pt1000), M12, replaceable fuse

MR4307-1011-2242 | Relay module, 3-channel solid-state relay + 3-channel analog input, 230 V AC, 7 A, temperature, RTD (Pt1000), M12, replaceable fuse

MR4307-1011-2242 | Relay module, 3-channel solid-state relay + 3-channel analog input, 230 V AC, 7 A, temperature, RTD (Pt1000), M12, replaceable fuse

MR4307-1011-2242 | Relay module, 3-channel solid-state relay + 3-channel analog input, 230 V AC, 7 A, temperature, RTD (Pt1000), M12, replaceable fuse

MR4307-1011-2242 | Relay module, 3-channel solid-state relay + 3-channel analog input, 230 V AC, 7 A, temperature, RTD (Pt1000), M12, replaceable fuse

MR4307-1011-2242 | Relay module, 3-channel solid-state relay + 3-channel analog input, 230 V AC, 7 A, temperature, RTD (Pt1000), M12, replaceable fuse

MR4307-1011-2242 | Relay module, 3-channel solid-state relay + 3-channel analog input, 230 V AC, 7 A, temperature, RTD (Pt1000), M12, replaceable fuse

MR4307-1011-2242 | Relay module, 3-channel solid-state relay + 3-channel analog input, 230 V AC, 7 A, temperature, RTD (Pt1000), M12, replaceable fuse

The MR4307-1011-2242 is a 3-channel load and temperature control solution. Each solid-state relay output switches up to 10 A, which is output via M12 connector. In addition, the module measures the application temperature for each channel via an additional M12 connector and can use this internally for direct temperature control by controlling the outputs accordingly. The function is rounded off by a residual current measurement so that insulation faults can be identified at an early stage and maintenance work can be carried out before a forced system shutdown.

Product status:

product announcement

Product information

Technical dataMR4307-1011-2242
Product categoryrelay modules
Category/versionsolid-state relay
Channels3
Output voltage230/400 V AC 3~
Output current7 A per channel (∑ 15 A)
Connection methodM12
Shutdownyes
Resolution16 bit
Output3 kVA per channel
Residual current measurementno
Change of rotation directionyes
Supply voltage from backplane400…480 V AC
Load typeohmic, inductive, capacitive
Load current measurementyes
Measuring errorI: 1.25% referred to the measuring range end value
Number of phases3
Sensor typesRTD (Pt100)
Fusereplaceable
Additional in-/outputs3
Baseplate interfacedata and power connector
Diagnosticsopen-circuit detection, undervoltage
Distributed clocksyes
Hot swapyes
TwinCAT versionTwinCAT 3
Weight2000 g
Approvals/markingsCE, UL (in preparation)
Housing dataR2S2T3
Dimensions (W x H x D)70 mm × 240 mm × 112 mm
Number of rows2
Number of slots2
Materialzinc and aluminum die-cast
Coolingconvection
Operating/storage temperature0…+50°C/-25…+85°C
Protect. rating/installation pos.IP65/67/variable

Loading content ...

© Beckhoff Automation 2024 - Terms of Use