DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MR1307-0011-2242 | Relay module, 3-channel relay, 230 V AC, 7 A, M12, replaceable fuse

MR1307-0011-2242 | Relay module, 3-channel relay, 230 V AC, 7 A, M12, replaceable fuse

MR1307-0011-2242 | Relay module, 3-channel relay, 230 V AC, 7 A, M12, replaceable fuse

MR1307-0011-2242 | Relay module, 3-channel relay, 230 V AC, 7 A, M12, replaceable fuse

MR1307-0011-2242 | Relay module, 3-channel relay, 230 V AC, 7 A, M12, replaceable fuse

MR1307-0011-2242 | Relay module, 3-channel relay, 230 V AC, 7 A, M12, replaceable fuse

MR1307-0011-2242 | Relay module, 3-channel relay, 230 V AC, 7 A, M12, replaceable fuse

MR1307-0011-2242 | Relay module, 3-channel relay, 230 V AC, 7 A, M12, replaceable fuse

MR1307-0011-2242 | Relay module, 3-channel relay, 230 V AC, 7 A, M12, replaceable fuse

The MR1307-0011-2242 is a 3-phase relay output including load current measurement. The load currents are output via three separate M12 connectors, each of which can switch up to 10 A max. and must not exceed 15 A in total.

Product status:

product announcement

Product information

Technical dataMR1307-0011-2242
Product categoryrelay modules
Category/versionrelay output
Channels3
Connection methodM12
Output voltage230/400 V AC 3~
Output current7 A per channel (∑ 15 A)
Shutdownyes
Resolution16 bit
Output3 kVA per channel
Residual current measurementno
Change of rotation directionno
Supply voltage from backplane400…480 V AC
Load typeohmic, inductive
Load current measurementyes
Measuring errorI: 1.25% referred to the measuring range end value
Number of phases3
Sensor typesRTD/TC
Fusereplaceable
Additional in-/outputs3
Baseplate interfacedata and power connector
Diagnosticsopen-circuit detection, undervoltage
Distributed clocksyes
Hot swapyes
TwinCAT versionTwinCAT 3
Weight2000 g
Approvals/markingsCE, UL (in preparation)
Housing dataR2S2T3
Dimensions (W x H x D)70 mm × 240 mm × 112 mm
Number of rows2
Number of slots2
Materialzinc and aluminum die-cast
Coolingconvection
Operating/storage temperature0…+50°C/-25…+85°C
Protect. rating/installation pos.IP65/67/variable

Loading content ...

© Beckhoff Automation 2024 - Terms of Use