DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MO6022-0000-1112 | I/O module, 2-channel communication interface, serial, RS422/RS485, M12, B-coded

MO6022-0000-1112 | I/O module, 2-channel communication interface, serial, RS422/RS485, M12, B-coded

MO6022-0000-1112 | I/O module, 2-channel communication interface, serial, RS422/RS485, M12, B-coded

MO6022-0000-1112 | I/O module, 2-channel communication interface, serial, RS422/RS485, M12, B-coded

MO6022-0000-1112 | I/O module, 2-channel communication interface, serial, RS422/RS485, M12, B-coded

MO6022-0000-1112 | I/O module, 2-channel communication interface, serial, RS422/RS485, M12, B-coded

MO6022-0000-1112 | I/O module, 2-channel communication interface, serial, RS422/RS485, M12, B-coded

MO6022-0000-1112 | I/O module, 2-channel communication interface, serial, RS422/RS485, M12, B-coded

MO6022-0000-1112 | I/O module, 2-channel communication interface, serial, RS422/RS485, M12, B-coded

The MO6022-0000-1112 serial interface enables the connection of devices with two RS422/RS485 interfaces. The devices connected to the module communicate with the automation device via the Coupler. The active communication channel operates independently of the higher-level EtherCAT system in full duplex mode with 300 baud up to 115.2 kbaud. The RS422/RS485 interfaces guarantee high interference immunity through electrically isolated signals.

In conjunction with the TwinCAT Virtual Serial COM Driver, the MO6022-0000-1112 can be used as a normal Windows COM interface.

Product status:

product announcement

Product information

Technical dataMO6022-0000-1112
Product categoryI/O modules
Category/versioncommunication/gateway
TypeRS485/RS422
Channels2
Connection methodM12
Data buffer864 bytes receive buffer, 128 bytes transmit buffer
Line impedance120 Ω
Cable lengthapprox. 1000 m twisted pair
Data transfer rates300…115,200 baud; default: 9600 baud, 8 data bits, no parity and one stop bit
Supply voltage from backplane24 V DC
Baseplate interfacedata connector
Diagnosticsyes, status and live data via app
Distributed clocksyes
Hot swapyes
TwinCAT versionTwinCAT 3
Weightapprox. 250 g
Approvals/markingsCE, UL (in preparation)
Housing dataR1S1T1
Dimensions (W x H x D)30 mm × 110 mm × 32 mm
Number of rows1
Number of slots1
Materialzinc die-cast
Coolingconvection
Operating/storage temperature0…+50°C/-25…+85°C
Protect. rating/installation pos.IP65/67/variable

Loading content ...

© Beckhoff Automation 2024 - Terms of Use