DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MO6xxx | I/O modules, communication

The I/O modules of the MO6xxx series are EtherCAT gateways to other bus systems, such as PROFINET, EtherNet/IP or IO-Link. Some of them are available in master or device versions. With EtherCAT as the communication basis on the baseplate, the MX-System can be easily and flexibly expanded with MO6xxx modules as required. In this way, entire machine parts or other devices that do not have an EtherCAT interface can be connected.

Your selection:
    • MO6021-0000-1112 | I/O module, 1-channel communication interface, serial, RS422/RS485, M12

      MO6021-0000-1112 | I/O module, 1-channel communication interface, serial, RS422/RS485, M12

      Product status:
      product announcement
    • MO6070-0000-1110 | Communication intertface, license key for TwinCAT 3.1

      MO6070-0000-1110 | Communication intertface, license key for TwinCAT 3.1

      Product status:
      product announcement
    • MO6070-0033-1110 | Communication intertface, license key for TwinCAT 3.1, factory-installed licenses

      MO6070-0033-1110 | Communication intertface, license key for TwinCAT 3.1, factory-installed licenses

      Product status:
      product announcement
    • MO6071-0000-1110 | Communication intertface, license key for TwinCAT 3.1

      MO6071-0000-1110 | Communication intertface, license key for TwinCAT 3.1

      Product status:
      product announcement
    • MO6071-0033-1110 | Communication intertface, license key for TwinCAT 3.1, factory-installed licenses

      MO6071-0033-1110 | Communication intertface, license key for TwinCAT 3.1, factory-installed licenses

      Product status:
      product announcement
    • MO6072-0000-1110 | Communication intertface, license key for TwinCAT 3.1, with battery-powered RTC

      MO6072-0000-1110 | Communication intertface, license key for TwinCAT 3.1, with battery-powered RTC

      Product status:
      product announcement
    • MO6072-0033-1110 | Communication intertface, license key for TwinCAT 3.1, with battery-powered RTC, factory-installed licenses

      MO6072-0033-1110 | Communication intertface, license key for TwinCAT 3.1, with battery-powered RTC, factory-installed licenses

      Product status:
      product announcement
    • MO6224-0020-1112 | 4-channel communication interface, IO-Link, master, Class A, M12

      MO6224-0020-1112 | 4-channel communication interface, IO-Link, master, Class A, M12

      Product status:
      product announcement
    • MO6224-0039-1112 | 4-channel communication interface, IO-Link, master, Class B, M12, TwinSAFE

      MO6224-0039-1112 | 4-channel communication interface, IO-Link, master, Class B, M12, TwinSAFE

      Product status:
      product announcement