DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MO6070-0000-1110 | Communication intertface, license key for TwinCAT 3.1

MO6070-0000-1110 | Communication intertface, license key for TwinCAT 3.1

MO6070-0000-1110 | Communication intertface, license key for TwinCAT 3.1

MO6070-0000-1110 | Communication intertface, license key for TwinCAT 3.1

MO6070-0000-1110 | Communication intertface, license key for TwinCAT 3.1

The MX-System series | # 6: The I/O modules

The MX-System series | # 6: The I/O modules

The MO6070-0000-1110 license key module is equipped with a local data memory for saving TwinCAT 3.1 license files.

Product status:

product announcement | estimated market release 1st quarter 2025

Product information

Technical dataMO6070-0000-1110
Product categoryI/O modules
Category/versioncommunication
TypeEtherCAT license key
Housing dataR1S1T1
Baseplate interfacedata connector (1-row)
Number of slots1
Operating temperature0…50°C
Storage temperature-25…85°C
Protection ratingIP65/67
Approvals/markingsCE, UL (in preparation)

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use