DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MO5162-0000-1112 | I/O module, 2-channel encoder interface, incremental, 24 V DC HTL, 100 kHz, M12, 2 x ABC

MO5162-0000-1112 | I/O module, 2-channel encoder interface, incremental, 24 V DC HTL, 100 kHz, M12, 2 x ABC

MO5162-0000-1112 | I/O module, 2-channel encoder interface, incremental, 24 V DC HTL, 100 kHz, M12, 2 x ABC

MO5162-0000-1112 | I/O module, 2-channel encoder interface, incremental, 24 V DC HTL, 100 kHz, M12, 2 x ABC

MO5162-0000-1112 | I/O module, 2-channel encoder interface, incremental, 24 V DC HTL, 100 kHz, M12, 2 x ABC

MO5162-0000-1112 | I/O module, 2-channel encoder interface, incremental, 24 V DC HTL, 100 kHz, M12, 2 x ABC

MO5162-0000-1112 | I/O module, 2-channel encoder interface, incremental, 24 V DC HTL, 100 kHz, M12, 2 x ABC

MO5162-0000-1112 | I/O module, 2-channel encoder interface, incremental, 24 V DC HTL, 100 kHz, M12, 2 x ABC

MO5162-0000-1112 | I/O module, 2-channel encoder interface, incremental, 24 V DC HTL, 100 kHz, M12, 2 x ABC

The MO5162-0000-1112 is an interface for the connection of two 24 V incremental encoders (24 V HTL) with A, B and C track. Input frequencies up to 100 kHz can be evaluated. Two additional 24 V digital inputs per channel are available for saving, locking and setting the counter value. Furthermore, there is an option to set the counter value to a specified value or to lock the counter directly via the process data. Alternatively, the MO5162-0000-1112 can be used as an up/down counter. The encoder can be supplied with 24 V directly via the connection points of the module.

 

Special features:

  • save, lock and set counter
  • integrated frequency and period measurement
  • optional 24 V up/down counter
  • microincrements
  • synchronous reading of the position value via distributed clocks
  • timestamp on the last registered incremental edge and the latch value via the 24 V digital inputs
  • hot-swappable

 

In addition, the MO5162-0000-1112 enables the measurement of a period, frequency or velocity with a resolution of 10 ns. A duty cycle measurement of the incoming signal is implemented.

 

Due to the optional interpolating microincremental functionality, the MO5162-0000-1112 can supply even more precise axis positions for dynamic axes. In addition to that it supports the synchronous reading of the encoder value together with other input data in the EtherCAT system via high-precision EtherCAT distributed clocks (DC). In addition, a timestamp is available for the last registered incremental edge. The use of encoder profiles allows the simple and fast linking of the process data to the motion control application.

Product status:

product announcement

Product information

Technical dataMO5162-0000-1112
Product categoryI/O modules
Category/versionposition measurement
Typeincremental
TechnologyHTL
Channels2
Connection methodM12
Resolution1/256 bit microincrements
Encoder connection2 x A, B, C
24 V HTL, single-ended connection: A, B, C
counter, pulse generator: A, B
EN 61131-2, type 3, “0”: < 5 V DC, “1”: > 11 V DC, typ. 3 mA
Encoder operating voltage24 V DC
Limit frequency400,000 increments/s (with 4-fold evaluation), corresponding to 100 kHz
Additional in-/outputsLatch, Gate (24 V)
Supply voltage from backplane24 V DC
Baseplate interfacedata connector
Diagnosticsyes, status and live data via app
Distributed clocksyes
Hot swapyes
TwinCAT versionTwinCAT 3
Weightapprox. 250 g
Approvals/markingsCE, UL (in preparation)
Housing dataR1S1T1
Dimensions (W x H x D)30 mm × 110 mm × 32 mm
Number of rows1
Number of slots1
Materialzinc die-cast
Coolingconvection
Operating/storage temperature0…+50°C/-25…+85°C
Protect. rating/installation pos.IP65/67/variable

Loading content ...

© Beckhoff Automation 2024 - Terms of Use