DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MO3204-6666-1112 | I/O module, 4-channel analog input, temperature, RTD/TC, 16 bit, 1 ksps, M12

MO3204-6666-1112 | I/O module, 4-channel analog input, temperature, RTD/TC, 16 bit, 1 ksps, M12

MO3204-6666-1112 | I/O module, 4-channel analog input, temperature, RTD/TC, 16 bit, 1 ksps, M12

MO3204-6666-1112 | I/O module, 4-channel analog input, temperature, RTD/TC, 16 bit, 1 ksps, M12

MO3204-6666-1112 | I/O module, 4-channel analog input, temperature, RTD/TC, 16 bit, 1 ksps, M12

MO3204-6666-1112 | I/O module, 4-channel analog input, temperature, RTD/TC, 16 bit, 1 ksps, M12

MO3204-6666-1112 | I/O module, 4-channel analog input, temperature, RTD/TC, 16 bit, 1 ksps, M12

MO3204-6666-1112 | I/O module, 4-channel analog input, temperature, RTD/TC, 16 bit, 1 ksps, M12

MO3204-6666-1112 | I/O module, 4-channel analog input, temperature, RTD/TC, 16 bit, 1 ksps, M12

The MO3204-6666-1112 allows the direct connection of up to 4 temperature sensors. The module can measure resistance and voltage in the specified measuring ranges for each channel so that all RTD sensors (Pt100, Pt1000, ...) and thermocouples (type K, J, ...) matching the measuring range can be connected. The measured value (resistance or voltage) can be output directly via EtherCAT or converted directly by the module into the temperature at the measuring point via the transformation selectable in the CoE.

All settings are made via EtherCAT from the controller, status information is sent via EtherCAT in the process image and is also shown on the module display.

Product status:

product announcement

Product information

Technical dataMO3204-6666-1112
Product categoryI/O modules
Category/versionanalog input
Typetemperature (RTD, TC)
Channels4
Connection methodM12
Value range±80 mV, 1 V, 5 kΩ
Resolution16 bit (incl. sign)
Conversion time1 ms (1 ksps sampling frequency)
Measurement error/uncertainty< ±2°C (type K), < ±0,5°C (Pt100)
Supply voltage from backplane24 V DC
Baseplate interfacedata connector
Diagnosticsyes, status and live data via app
Distributed clocksyes
Hot swapyes
TwinCAT versionTwinCAT 3
Weightapprox. 250 g
Approvals/markingsCE, UL (in preparation)
Housing dataR1S1T1
Dimensions (W x H x D)30 mm × 110 mm × 32 mm
Number of rows1
Number of slots1
Materialzinc die-cast
Coolingconvection
Operating/storage temperature0…+50°C/-25…+85°C
Protect. rating/installation pos.IP65/67/variable

Loading content ...

© Beckhoff Automation 2024 - Terms of Use