DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MO3004-2255-1112 | I/O module, 2-channel analog input + 2-channel analog combi, multi-function, ±10 V, ±20 mA, 12 bit, single-ended, 1 ksps, M12

MO3004-2255-1112 | I/O module, 2-channel analog input + 2-channel analog combi, multi-function, ±10 V, ±20 mA, 12 bit, single-ended, 1 ksps, M12

MO3004-2255-1112 | I/O module, 2-channel analog input + 2-channel analog combi, multi-function, ±10 V, ±20 mA, 12 bit, single-ended, 1 ksps, M12

MO3004-2255-1112 | I/O module, 2-channel analog input + 2-channel analog combi, multi-function, ±10 V, ±20 mA, 12 bit, single-ended, 1 ksps, M12

MO3004-2255-1112 | I/O module, 2-channel analog input + 2-channel analog combi, multi-function, ±10 V, ±20 mA, 12 bit, single-ended, 1 ksps, M12

MO3004-2255-1112 | I/O module, 2-channel analog input + 2-channel analog combi, multi-function, ±10 V, ±20 mA, 12 bit, single-ended, 1 ksps, M12

MO3004-2255-1112 | I/O module, 2-channel analog input + 2-channel analog combi, multi-function, ±10 V, ±20 mA, 12 bit, single-ended, 1 ksps, M12

MO3004-2255-1112 | I/O module, 2-channel analog input + 2-channel analog combi, multi-function, ±10 V, ±20 mA, 12 bit, single-ended, 1 ksps, M12

MO3004-2255-1112 | I/O module, 2-channel analog input + 2-channel analog combi, multi-function, ±10 V, ±20 mA, 12 bit, single-ended, 1 ksps, M12

The MO3004-2255-1112 offers two flexible analog channels for simple automation tasks. As MO30xx it is suitable for standard tasks with 12 bit resolution, 1 ksps sampling rate and 0.3% measurement uncertainty.

Two input channels and two switchable input/output channels can be used for signals with ±10 V (also 0...10 V) and ±20 mA (also 0...20 mA, 4...20 mA), thus several measuring tasks can be carried out simultaneously with the module. All settings are made via EtherCAT from the controller. Status information is displayed on the module via LED, the 24 V sensor supply can be provided from the module if required.

Product status:

product announcement

Product information

Technical dataMO3004-2255-1112
Product categoryI/O modules
Category/versionanalog input, analog output, combination I/O
Typemulti-function, voltage, current
Channels4
Connection methodM12
Value range±10 V, ±20 mA
Resolution12 bit (16 bit presentation incl. sign)
Conversion time1 ms (1 ksps sampling frequency)
Measurement error/uncertainty< ±0.3% (relative to full scale value)
Internal resistancevoltage input: > 130 Ω
current input: 85 Ω typ. + diode voltage
Loadvoltage input: > 5 kΩ
current input: < 500 Ω
Supply voltage from backplane24 V DC
Baseplate interfacedata connector
Diagnosticsyes, status and live data via app
Distributed clocksyes
Hot swapyes
TwinCAT versionTwinCAT 3
Weightapprox. 250 g
Approvals/markingsCE, UL (in preparation)
Housing dataR1S1T1
Dimensions (W x H x D)30 mm × 110 mm × 32 mm
Number of rows1
Number of slots1
Materialzinc die-cast
Coolingconvection
Operating/storage temperature0…+50°C/-25…+85°C
Protect. rating/installation pos.IP65/67/variable

Loading content ...

© Beckhoff Automation 2024 - Terms of Use