DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MO2424-0900-1110 | I/O module, 4-channel digital output, pneumatic integration for SMC valves, 0.5 A

MO2424-0900-1110 | I/O module, 4-channel digital output, pneumatic integration for SMC valves, 0.5 A

MO2424-0900-1110 | I/O module, 4-channel digital output, pneumatic integration for SMC valves, 0.5 A

MO2424-0900-1110 | I/O module, 4-channel digital output, pneumatic integration for SMC valves, 0.5 A

MO2424-0900-1110 | I/O module, 4-channel digital output, pneumatic integration for SMC valves, 0.5 A

The MX-System series | # 6: The I/O modules

The MX-System series | # 6: The I/O modules

The I/O modules in the MX-System offer a wide choice for all signal types and directions. The MO2424-0900-1110 integrates pneumatic functions by serving as a base module for an SMC valve from the JSY3000 series (not included in the scope of delivery). The base module provides the valve supply air and the control signals via safe outputs. The hoses leading to the field level are connected directly to the valve in question. Different variants such as 3/2-, 5/2-, or 5/3-way valves can be combined.

 

For detailed information on the valves, refer to the corresponding SMC documentation.

Product status:

product announcement | estimated market release 1st quarter 2025

Product information

Technical dataMO2424-0900-1110
Product categoryI/O modules
Category/versiondigital output
TypePneumatic integration
Connection methodPneumatic connection
Channels4
Output voltage/current24 V DC/0.5 A
Safety functionssafe switching, integrated TwinSAFE logik
Housing dataR1S1T1
Baseplate interfacedata connector (1-row)
Number of slots1
Operating temperature0…50°C
Storage temperature-25…85°C
Protection ratingIP65/67
Approvals/markingsCE, UL (in preparation)

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use