DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MO2414-0000-1110 | I/O module, 4-channel digital output, pneumatic integration for Festo valves, 0.5 ANew

MO2414-0000-1110 | I/O module, 4-channel digital output, pneumatic integration for Festo valves, 0.5 A

MO2414-0000-1110 | I/O module, 4-channel digital output, pneumatic integration for Festo valves, 0.5 A

MO2414-0000-1110 | I/O module, 4-channel digital output, pneumatic integration for Festo valves, 0.5 A

MO2414-0000-1110 | I/O module, 4-channel digital output, pneumatic integration for Festo valves, 0.5 A

With the digital output module MO2414-0000-1110, pneumatic functions can be integrated into the MX-System. The base module serves as a receptacle for a Festo valve of the VUVG series (not included in delivery). The base module provides the valve supply air and the control signals. The hoses leading to the field level are connected directly to the respective valve. Different variants such as 3/2-, 5/2-, or 5/3-way valves can be combined.

 

Detailed information on the valve terminals can be found in the corresponding FESTO documentation.

Product status:

product announcement

Product information

Technical dataMO2414-0000-1110
Product categoryI/O modules
Category/versiondigital output
TypePneumatics
Channels4
Connection methodFesto VUVG series
Output voltage24 V DC (-15%/+20%)
Output current0.5 A per channel
Specificationpositive switching
Load typeohmic, inductive
Switching timestyp. TON: 50 µs, typ. TOFF: 100 µs
Supply voltage from backplane24 V DC
Baseplate interfacedata connector
Distributed clocksno
Hot swapyes
TwinCAT versionTwinCAT 3
Approvals/markingsCE, UL (in preparation)
Housing dataR1S1T1
Dimensions (W x H x D)30 mm × 110 mm × 32 mm
Number of rows1
Number of slots1
Materialzinc die-cast
Coolingconvection
Operating/storage temperature0…+50°C/-25…+85°C
Protect. rating/installation pos.IP65/67/variable

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use