
The I/O modules in the MX-System offer a wide choice for all signal types and directions. With 16 digital channels, each of which can be operated as inputs or outputs, the MO2316-0000-1112 can be used universally to operate a wide variety of inputs and outputs in any combination. Configuration is not required; the input circuit is internally permanently connected to the output driver so that a set output is automatically displayed in the input process image.
Each output can handle an output current up to a maximum of 0.5 A and is limited to a total of 4 A. The inputs record binary control signals from the process level and transfer them, with electrical isolation, to the controller. The signal state is shown on the display; the signal interface is established via screw-type M12 connectors.
Various diagnostic options are also available for each channel. The short-circuit proof 24 V DC sensor/actuator supply for the M12 connectors has electronic protection.
Product status:
product announcement | estimated market release 2nd quarter 2025
Product information
Technical data | MO2316-0000-1112 |
---|---|
Product category | I/O modules |
Category/version | Digital combination |
Connection method | M12 connector |
Channels | 16 |
Output voltage/current | 24 V DC/0.5 A |
Housing data | R1S1T1 |
---|---|
Baseplate interface | data connector |
Number of data slots | 1 |
Operating temperature | 0…50°C |
Storage temperature | -25…+85°C |
Protection rating | IP65/67 |
Approvals/markings | CE, UL (in preparation) |
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use