DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MO1008-0000-1112 | I/O module, 8-channel digital input, 24 V DC, M12

MO1008-0000-1112 | I/O module, 8-channel digital input, 24 V DC, M12

MO1008-0000-1112 | I/O module, 8-channel digital input, 24 V DC, M12

MO1008-0000-1112 | I/O module, 8-channel digital input, 24 V DC, M12

MO1008-0000-1112 | I/O module, 8-channel digital input, 24 V DC, M12

MO1008-0000-1112 | I/O module, 8-channel digital input, 24 V DC, M12

MO1008-0000-1112 | I/O module, 8-channel digital input, 24 V DC, M12

MO1008-0000-1112 | I/O module, 8-channel digital input, 24 V DC, M12

MO1008-0000-1112 | I/O module, 8-channel digital input, 24 V DC, M12

The MO1008-0000-1112 module with eight digital inputs acquires the binary control signals from the process level and transmits them, in an electrically isolated form, to the controller. The state of the signals is indicated at the display. The signals are connected via M12 screw type connectors.

A wire break detection can be enabled/disabled for each channel. The signal input filters are individually adjustable. All connected sensors are supplied via a 24 V DC/0.5 A short-circuit proof sensor supply from UB. Due to the adjustable input filter and the comprehensive supply and diagnostics logic, the MO1008-0000-1112 is particularly suitable for applications in which a high plant availability and thus fast fault-finding and troubleshooting are required.

 

Special features:

  • adjustable wire break detection per sensor
  • undervoltage detection of sensor supply UB
  • short-circuit-proof sensor supply UB 0.5 A
  • parameterizable input filter per signal
  • hot-swappable

Product status:

product announcement

Product information

Technical dataMO1008-0000-1112
Product categoryI/O modules
Category/versiondigital input
Channels8
Connection methodM12
Input voltage24 V DC (-15%/+20%)
“0” signal voltage-3…+5 V
“1” signal voltage11…30 V
Input currenttyp. 3 mA
Input filteradjustable 0…100 ms
SpecificationEN 61131-2, type 3, positive switching
Supply voltage from backplane24 V DC
Baseplate interfacedata connector
Diagnosticsyes, status and live data via app
Distributed clocksyes
Hot swapyes
TwinCAT versionTwinCAT 3
Weightapprox. 250 g
Approvals/markingsCE, UL (in preparation)
Housing dataR1S1T1
Dimensions (W x H x D)30 mm × 110 mm × 32 mm
Number of rows1
Number of slots1
Materialzinc die-cast
Coolingconvection
Operating/storage temperature0…+50°C/-25…+85°C
Protect. rating/installation pos.IP65/67/variable

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use