DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MB2018-0000-0000 | Baseplate, 2-row, 18 combined data and power slots

MB2018-0000-0000 | Baseplate, 2-row, 18 combined data and power slots

MB2018-0000-0000 | Baseplate, 2-row, 18 combined data and power slots

MB2018-0000-0000 | Baseplate, 2-row, 18 combined data and power slots

MB2018-0000-0000 | Baseplate, 2-row, 18 combined data and power slots

MB2018-0000-0000 | Baseplate, 2-row, 18 combined data and power slots

MB2018-0000-0000 | Baseplate, 2-row, 18 combined data and power slots

MB2018-0000-0000 | Baseplate, 2-row, 18 combined data and power slots

MB2018-0000-0000 | Baseplate, 2-row, 18 combined data and power slots

The MB2012-0000-0000 baseplate has 12 combined data and power slots. The first slot is intended for the EtherCAT connection. This slot can only be used by an IPC or coupler module. The further slots can be occupied with any 1- or 2-row modules. The baseplate has 6 connection points for the potential equalization.

The integrated housekeeping acquires data on temperature, shock, vibration, air pressure and humidity and enables dew point monitoring, among other things. Performance+ additionally offer Bluetooth diagnostics.

Product status:

product announcement

Product information

Technical dataMB2018-0000-0000
Product categorybaseplates
Category/version2-row
CommunicationEtherCAT
Combined data/power slots18
Connection points potential equalization6
HousekeepingPerformance+
Diagnosticsyes
TwinCAT versionTwinCAT 3
Approvals/markingsCE, UL (in preparation)
Housing dataR2S18
Dimensions (W x H x D)837 mm x 274 mm x 35 mm
Number of rows2
Weight6400 g
Materialaluminum
Coolingconvection
Operating/storage temperature0…+50°C/-25…+85°C
Protect. rating/installation pos.IP65/67/variable

Loading content ...

© Beckhoff Automation 2024 - Terms of Use