DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MB1012-0000-0000 | Baseplate, 1-row, 12 data slots

MB1012-0000-0000 | Baseplate, 1-row, 12 data slots

MB1012-0000-0000 | Baseplate, 1-row, 12 data slots

MB1012-0000-0000 | Baseplate, 1-row, 12 data slots

MB1012-0000-0000 | Baseplate, 1-row, 12 data slots

MB1012-0000-0000 | Baseplate, 1-row, 12 data slots

MB1012-0000-0000 | Baseplate, 1-row, 12 data slots

MB1012-0000-0000 | Baseplate, 1-row, 12 data slots

MB1012-0000-0000 | Baseplate, 1-row, 12 data slots

The MB1012-0000-0000 baseplate has 12 data slots. The first slot is intended for the EtherCAT connection. This slot can only be used by an IPC or coupler module. The further 11 slots can be occupied with 1-row I/O or system modules. The baseplate has 3 connection points for the potential equalization.

The integrated housekeeping acquires data on temperature, shock, vibration, air pressure and humidity and enables dew point monitoring, among other things. Performance+ additionally offer Bluetooth diagnostics.

Product status:

product announcement

Product information

Technical dataMB1012-0000-0000
Product categorybaseplates
Category/version1-row
CommunicationEtherCAT
Data slots12
Connection points potential equalization3
HousekeepingPerformance+
Diagnosticsyes
TwinCAT versionTwinCAT 3
Approvals/markingsCE, UL (in preparation)
Housing dataR1S12
Dimensions (W x H x D)570 mm x 144 mm x 35 mm
Number of rows1
Weight2000 g
Materialaluminum
Coolingconvection
Operating/storage temperature0…+50°C/-25…+85°C
Protect. rating/installation pos.IP65/67/variable

Loading content ...

© Beckhoff Automation 2024 - Terms of Use