DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AT2100-0012-0001 | XTS starter kit with NCT functionality, 1000 mm straight length (open end), 4 movers with NCT basic electronics

AT2100-0012-0001 | XTS starter kit with NCT functionality, 1000 mm straight length (with open end), 4 movers with NCT basic electronics

AT2100-0012-0001 | XTS starter kit with NCT functionality, 1000 mm straight length (with open end), 4 movers with NCT basic electronics

AT2100-0012-0001 | XTS starter kit with NCT functionality, 1000 mm straight length (with open end), 4 movers with NCT basic electronics

AT2100-0012-0001 | XTS starter kit with NCT functionality, 1000 mm straight length (with open end), 4 movers with NCT basic electronics

As a mechatronic XTS unit, the XTS starter kits with NCT functionality provide a plug-and-play solution for fast and effective introduction to XTS. With NCT, a power supply and synchronous real-time data communication are available on the moving XTS movers. The movers can be expanded into mobile handling and processing stations. In addition to the previous application that was purely for product transport, NCT also enables process sequences directly on the mover. The XTS starter kits with NCT functionality make it particularly easy to test the use of different sensors and actuators. Mechanical tests and the programming of your own motion profiles are simple to accomplish. The starter kit is available in three different lengths with different numbers of movers.

Basic components

  • functional overall construction with motor modules, guide rails and movers with NCT electronics
  • ready-to-use control cabinet incl. powerful industrial PC
  • licenses for TwinCAT NC PTP and XTS software
  • 1 day of support and programming assistance with a Beckhoff application engineer

 

Scope of delivery

  • 3 x AT2100-0250, motor module with integrated NCT functionality, straight
  • 1 x AT2102-0250, motor module with integrated NCT functionality and rotatable B23 ENP connector for infeed, straight
  • 3 x AT8300-1100-0100, NCT electronics, with housing, mounted on AT9014-1070-0550 mover, basic electronics
  • 1 x AT8300-1200-0100, NCT electronics, with housing, mounted on AT9014-1070-1550 mover (mover 1), basic electronics
  • 1 x ZK7A30-3155-B050, supply cable, 5 m

Product status:

regular delivery

Product variantsOrdering information
AT2100-0011-0001XTS starter kit with NCT functionality, 500 mm straight length (with open end), 2 movers with NCT basic electronics
AT2100-0012-0001XTS starter kit with NCT functionality, 1000 mm straight length (with open end), 4 movers with NCT basic electronics

Product information

Ordering information
AT2100-0012-0001XTS starter kit with NCT functionality, 1000 mm straight length (with open end), 4 movers with NCT basic electronics

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use