DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ATH9011 | Stainless steel mover

ATH9011 | Stainless steel mover

ATH9011 | Stainless steel mover

ATH9011 | Stainless steel mover

ATH9011 | Stainless steel mover

The XTS Hygienic movers are optimally matched to the motor modules and guide rails. They are available in two different types of material: a stainless steel mover for particularly hygienically demanding environmental conditions and a mover made of anodized aluminum, which can transport larger payloads with higher dynamics than the stainless steel variant. The design and the materials of the movers allow cleaning in a washing machine. The feedback flag is an integrated component of the completely encapsulated magnetic plate set of the mover. Customer-specific attachments and tools can be mounted on the mover using a seal that is included in the delivery contents to ensure that the same hygienic requirements can also be met with customer connections.

A magnetic plate set for movers on parallel guided third-party guide rails is also available.

Product status:

regular delivery

Product information

Technical dataATH9011
Mover length75 mm
Main body materialstainless steel
Rollers materialplastic
Weight1.06 kg
Peak forceATH9001-x550 (5-pin): 90 N (specifications refer to straight sections)
Continuous forceATH9001-x550 (5-pin): 30 N (specifications refers to straight sections)
Electronical detectionstandard and mover 1
Possible curve segmentsstraight, 180° (clothoid), 45°

Force specifications refer to straight sections

Ordering informationXTS Hygienic: stainless steel mover suitable for the ATH900 guide rail system
ATH9011-0075-0550stainless steel mover, 6 rollers (plastic coated), length 75 mm, 1.06 kg, mounted with magnetic plate set ATH9001-0550-0001 (mover standard) and set of rollers ZXH9011-0075
ATH9011-0075-1550stainless steel mover, 6 rollers (plastic coated), length 75 mm, 1.06 kg, mounted with magnetic plate set ATH9001-1550-0001 (mover 1) and set of rollers ZXH9011-0075

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use