DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ATH9000 | Guide rail, straight, without lock

ATH9000 | Guide rail, straight, without lock

ATH9000 | Guide rail, straight, without lock

ATH9000 | Guide rail, straight, without lock

ATH9000 | Guide rail, straight, without lock

The guide rails of the XTS Hygienic are entirely made of stainless steel. The interface between individuals rails has been revised for simple sealing. A lock allows fast exchange of the movers for cleaning and maintenance purposes. The curved rail is optimally matched to the XTS Hygienic mover. Small manufacturing tolerances and additional fits at the connection points to the motor modules allow both simple and precise mounting on the motor modules, ensuring a seal free of gaps and dead spaces at such junctions, too. The ATH9200 guide rails are designed in such a way that several straight guide rails can be combined.

Product status:

regular delivery

Product information

Technical dataATH9000
Main body materialstainless steel
Geometriesstraight
Gate
Motor module typesATH200x
Mover typesATH9011, ATH9013
Ordering informationXTS Hygienic: stainless steel guide rails available to suit the ATH2000 motor modules
ATH9000-0250stainless steel guide rail, 250 mm, straight, suitable for 1 x straight stainless steel motor module ATH200x-0250 with/without feed
ATH9000-0500stainless steel guide rail, 500 mm, straight, suitable for 2 x straight stainless steel motor module ATH200x-0250 with/without feed
ATH9000-0750stainless steel guide rail, 750 mm, straight, suitable for 3 x straight stainless steel motor module ATH200x-0250 with/without feed
ATH9000-1000stainless steel guide rail, 1000 mm, straight, suitable for 4 x straight stainless steel motor module ATH200x-0250 with/without feed
ATH9000-1500stainless steel guide rail, 1500 mm, straight, suitable for 6 x straight stainless steel motor module ATH200x-0250 with/without feed
ATH9000-2000stainless steel guide rail, 2000 mm, straight, suitable for 8 x straight stainless steel motor module ATH200x-0250 with/without feed

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use