DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AT9100 | Guide rail, straight, with lock

AT9100 | Guide rail, straight, with lock

AT9100 | Guide rail, straight, with lock

AT9100 | Guide rail, straight, with lock

AT9100 | Guide rail, straight, with lock

The straight guide rails with the product designation AT9100 are elements of the XTS guide rail system from Beckhoff. They are made of aluminum with an abrasion-resistant hard anodized aluminum coating and enable a lubrication-free system concept in combination with the plastic rollers of the movers. In contrast to the guide rails with the product designation AT9000, the AT9100 is equipped with an additional lock. The movers can be removed or inserted without tools by simply loosening two screws. The finely scalable product portfolio of straight guide rails is available up to a length of 2.5 m. In addition, the guide rails can be ideally combined with other straight or curved guide rails, so that individual travel paths can be realized as if from a modular system.

Product status:

regular delivery

Product information

Technical dataAT9100
Main body materialaluminum
Geometriesstraight
Gateyes
Motor module typesAT200x
Mover typesAT9011, AT9012, AT9014
Ordering informationXTS guide rails available to suit the motor modules
AT9100-0250guide rail, 250 mm, straight with gate, suitable for 1 x straight motor module AT200x-0250 with/without feed
AT9100-0500guide rail, 500 mm, straight with gate, suitable for 2 x straight motor module AT200x-0250 with/without feed
AT9100-0750guide rail, 750 mm, straight with gate, suitable for 3 x straight motor module AT200x-0250 with/without feed
AT9100-1000guide rail, 1000 mm, straight with gate, suitable for 4 x straight motor module AT200x-0250 with/without feed
AT9100-1250guide rail, 1250 mm, straight with gate, suitable for 5 x straight motor module AT200x-0250 with/without feed
AT9100-1500guide rail, 1500 mm, straight with gate, suitable for 6 x straight motor module AT200x-0250 with/without feed
AT9100-1750guide rail, 1750 mm, straight with gate, suitable for 7 x straight motor module AT200x-0250 with/without feed
AT9100-2000guide rail, 2000 mm, straight with gate, suitable for 8 x straight motor module AT200x-0250 with/without feed
AT9100-2250guide rail, 2250 mm, straight with gate, suitable for 9 x straight motor module AT200x-0250 with/without feed
AT9100-2500guide rail, 2500 mm, straight with gate, suitable for 10 x straight motor module AT200x-0250 with/without feed

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use