DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AT9050 | Guide rail, 180° curved segment, without lock

AT9050 | Guide rail, 180° curved segment, without lock

AT9050 | Guide rail, 180° curved segment, without lock

AT9050 | Guide rail, 180° curved segment, without lock

AT9050 | Guide rail, 180° curved segment, without lock

The curved guide rails with the product designation AT9050 are elements of the XTS guide rail system from Beckhoff. They are made of aluminum with an abrasion-resistant hard anodized aluminum coating and enable a lubrication-free system concept in combination with the plastic rollers of the movers. The AT9050 curved guide rails represent a 180° curve (diameter 310 mm) with a clothoid-shaped geometry, which is suitable for mounting on the AT2050 motor modules. Appropriate curved rails are available to match the mover type used (AT9011, AT9012 or AT9014). These can be combined with other straight or curved guide rails, so that individual travel paths can be realized as if from a modular system.

Product status:

regular delivery

Product information

Technical dataAT9050
Main body materialaluminum
Geometries180°
Gate
Motor module typesAT2050
Mover typesAT9011, AT9012, AT9014
Ordering informationXTS guide rails
AT9050-0500-0055guide rail, 500 mm, 180° curve (clothoid, radius not constant), for AT9014-0055-x550, suitable for 1 x 180° motor module AT2050-0500
AT9050-0500-0070guide rail, 500 mm, 180° curve (clothoid, radius not constant), for AT9011-0070-x550, suitable for 1 x 180° motor module AT2050-0500
AT9050-0500-0170guide rail, 500 mm, 180° curve (clothoid, radius not constant), for AT9014-0070-x550, suitable for 1 x 180° motor module AT2050-0500

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use