
The AT2200 motor module is an element for setting up straight XTS track sections. Simply plugging them together is sufficient to establish an electrical connection between these motor modules. With one power supply, a maximum of 6 motor modules can be plugged together one after the other in a 3 m long infeed line. The standardized length of 500 mm enables finely scalable system lengths and represents an economical alternative to standard motor modules.
The motor module features a mechanical interface to facilitate direct mounting of guide rails. However, if the guide rail system is parallel to the motor modules, a variant without holes in the upper profile is available. This makes the motor module easier to clean and produces a harmonious overall appearance with the black coloring of the top side.
Product status:
regular delivery
Product information
System data | AT220x |
---|---|
Magnet pitch | ≥ 70 mm |
Geometries | any (by combination with segments of the standard motor modules) |
Alignment | horizontally, vertically or at any angle from 1…179° |
Peak force | AT9001-x550 (5-pin): 80 N (specification refer to straight sections) |
Continuous force | AT9001-x550 (5-pin): 30 N (specification refers to straight sections) |
Max. speed | 4 m/s |
Max. acceleration | 10 g |
Payload | up to 10 kg, higher loads with reduced dynamics |
Cycle time | 250 µs |
Absolute accuracy | < ±0.70 mm within a straight module |
Repeatability | < ±0.075 mm (standstill unidirectional) |
System size | > 100 m, > 200 movers |
Protection rating | IP65 (in assembled condition for a closed system, only waterproof for a short time, not corrosion resistant) |
Approvals/markings | CE, UL |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Diameter specifications refer to the center point of the motor
Technical data | AT2200 |
---|---|
Motor type | long stator linear motor segment |
Design form | straight |
Motor length | 500 mm |
Connection method | connectors between the motor modules (daisy chaining) |
Length per feed | max. 3 m (voltage supply, EtherCAT) |
Cooling | convection |
Ambient temperature (operation) | 0…+40°C |
Electrical data | AT2200 |
---|---|
Rated output | 768 W |
Operating voltage | 48 V DC |
Rated current | 16 A |
Peak current | < 48 A |
Control voltage | 24 V DC -15/+20% |
Power consumption control voltage | 20 W per meter travel distance |
Mechanical data | AT2200 |
---|---|
Length | 500 mm |
Width | 39.1 mm |
Height | 96 mm |
Weight | 4.0 kg |
Ordering information | XTS motor modules |
---|---|
AT2200-0500 | motor module EcoLine, straight, 48 V DC/24 V DC, 500 mm x 39.1 mm x 96 mm (L x W x H), 4.0 kg, UL-certified |
AT2200-0500-0002 | motor module EcoLine, straight (top profile without drilling hole), 48 V DC/24 V DC, 500 mm x 39.1 mm x 96 mm (L x W x H), 4.0 kg, UL-certified |
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use