DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

TF5890 | TwinCAT 3 XPlanar

TF5890 | TwinCAT 3 XPlanar

TF5890 | TwinCAT 3 XPlanar

TF5890 | TwinCAT 3 XPlanar

TF5890 | TwinCAT 3 XPlanar

XPlanar: 360° mover rotation for the machine of the future

XPlanar: 360° mover rotation for the machine of the future

The XPlanar planar motor drive system allows free movement of XPlanar movers on freely arranged XPlanar tiles. The TF5890 XPlanar functionality provides the basic software package for the integration of the XPlanar system into the TwinCAT 3 environment. Users have access to further comprehensive TwinCAT functions. The setup contains all drivers and tools for efficient and intuitive working with XPlanar.

Features

  • graphical system configuration
  • linking of XPlanar tiles to form a system
  • calculation of the mover positions
  • individual mover control in 6 degrees of freedom
  • track management and collision avoidance (license for TF5430 TwinCAT 3 Planar Motion is integrated)

Product status:

regular delivery

Product information

Technical dataTF5890
Required licenseTC1250
IncludesTF5020, TF5410, TF5430, TF5440
Operating systemWindows 7, Windows 10
CPU architecturex64
Ordering information
TF5890-0v60software license, TwinCAT 3 XPlanar, platform level 60 (Mid Performance)
TF5890-0v70software license, TwinCAT 3 XPlanar, platform level 70 (High Performance)
TF5890-0v80software license, TwinCAT 3 XPlanar, platform level 80 (Very High Performance)
TF5890-0v81software license, TwinCAT 3 XPlanar, platform level 81 (Very High Performance)
TF5890-0v82software license, TwinCAT 3 XPlanar, platform level 82 (Very High Performance)
TF5890-0v83software license, TwinCAT 3 XPlanar, platform level 83 (Very High Performance)
TF5890-0v84software license, TwinCAT 3 XPlanar, platform level 84 (Very High Performance)

We recommend using a TwinCAT 3 license dongle for platform levels 90-94.

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use