DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

TF5430 | TwinCAT 3 Planar Motion

TF5430 | TwinCAT 3 Planar Motion

TF5430 | TwinCAT 3 Planar Motion

TF5430 | TwinCAT 3 Planar Motion

TF5430 | TwinCAT 3 Planar Motion

The TF5430 TwinCAT 3 Planar Motion software combines a wide range of functionalities for controlling XPlanar movers and enables efficient and intelligent implementation of individual XPlanar applications. TF5430 TwinCAT 3 Planar Motion is part of TF5890 TwinCAT 3 XPlanar.

 

The XPlanar movers are represented in TwinCAT by planar mover objects, which establish the link to the physical movers. At the same time, the planar mover objects represent the user interface in the PLC. Movers can be controlled from the application via the interface. In addition, different status information of the individual movers is available and easily accessible, e.g., position data or dynamic information.

In addition to the Tc3_Mc3PlanarMotion library, the Tc3_Physics library is also available for this.

The TF5440 license for the Tc3_Physics library is included in TF5430.

Further functionalities are available for the mover path planning:

  • definition of a 2D track network
  • turnout functionality for connecting different tracks
  • collision management through linking tracks, movers, and XPlanar tiles
  • dynamic accumulation of movers
  • input of external set values for transfer of CAM/NCI/CNC profiles (additional license required, e.g.: TF5050 | TwinCAT 3 NC Camming)

Product status:

regular delivery

Product information

Technical dataTF5430
Required licenseTC1250
Operating systemWindows 7, Windows 10
CPU architecturex64

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use