DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

TF5050 | TwinCAT 3 NC Camming

TF5050 | TwinCAT 3 NC Camming

TF5050 | TwinCAT 3 NC Camming

TF5050 | TwinCAT 3 NC Camming

TF5050 | TwinCAT 3 NC Camming

TwinCAT 3 NC Camming (cam plate) is used to map a non-linear relationship between a master and slave axis. The camming package offers various options for the storage of cam plates. Convenient PLC blocks enable the loading, coupling and uncoupling of cam plates. It is possible to load new cam plates or to modify cam plates during operation. The TwinCAT Cam Design Tool offers support for the creation of the cam plates.

Features

  • position tables with master interpolation points and corresponding slave positions; interpolation between the points is done linearly or by splines
  • motion function table describing a cam plate via motion laws according to VDI guideline 2143
  • cyclic or linear processing
  • cam plate with offset and scale, can be modified on the master or slave side
  • high flexibility through online change of the motion functions

Product status:

regular delivery

Product information

Technical dataTF5050
Required LicenseTC1250
Operating systemWindows 7, Windows 10, Windows CE, TwinCAT/BSD
CPU architecturex86, x64
Ordering information
TF5050-0v40TwinCAT 3 NC Camming, platform level 40 (Performance)
TF5050-0v50TwinCAT 3 NC Camming, platform level 50 (Performance Plus)
TF5050-0v60TwinCAT 3 NC Camming, platform level 60 (Mid Performance)
TF5050-0v70TwinCAT 3 NC Camming, platform level 70 (High Performance)
TF5050-0v80TwinCAT 3 NC Camming, platform level 80 (Very High Performance)
TF5050-0v81TwinCAT 3 NC Camming, platform level 81 (Very High Performance)
TF5050-0v82TwinCAT 3 NC Camming, platform level 82 (Very High Performance)
TF5050-0v83TwinCAT 3 NC Camming, platform level 83 (Very High Performance)
TF5050-0v84TwinCAT 3 NC Camming, platform level 84 (Very High Performance)
TF5050-0v90TwinCAT 3 NC Camming, platform level 90 (Other)
TF5050-0v91TwinCAT 3 NC Camming, platform level 91 (Other 5…8 Cores)
TF5050-0v92TwinCAT 3 NC Camming, platform level 92 (Other 9…16 Cores)
TF5050-0v93TwinCAT 3 NC Camming, platform level 93 (Other 17…32 Cores)
TF5050-0v94TwinCAT 3 NC Camming, platform level 94 (Other 33…64 Cores)

We recommend using a TwinCAT 3 license dongle for platform levels 90-94.

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use