DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

APM4550-0000-0000 | XPlanar mover, 4.5 kg payload

APM4550-0000-0000 | XPlanar mover, 4.5 kg payload

APM4550-0000-0000 | XPlanar mover, 4.5 kg payload

Minimal footprint for every application

Minimal footprint for every application

APM4550-0000-0000 | XPlanar mover, 4.5 kg payload

APM4550-0000-0000 | XPlanar mover, 4.5 kg payload

Minimal footprint for every application

Minimal footprint for every application

XPlanar: 360° mover rotation for the machine of the future

Hannover Messe 2019

XPlanar: 360° mover rotation for the machine of the future

Hannover Messe 2019

The APM4550-0000 XPlanar mover is the strongest member of the APM4xxx family and is compatible with all tiles of the type APS4xxx. With a load capacity of up to 4.5 kg, the mover is suitable for the handling of larger and heavier products. Even more elaborate workpiece carriers and attached parts can be used to implement the individual requirements.

Due to a variety of screw-on points, workpiece carriers and attached parts can easily be mounted and replaced. The mover can thus be flexibly adapted to the changing needs of the user.

The APM4550-0000 XPlanar mover is particularly suitable for static and dynamic coupling of XPlanar movers in order to transport products with a weight >4.2 kg. For the user, limitations are significantly reduced due to the load capacity of the system.

Product status:

regular delivery

Product information

Technical dataAPM4550-0000-0000
Variantstandard
Payload4.5 kg
Surfacealuminum body blasted
Dimensions (W x H x D)235 mm x 235 mm x 12 mm

The specifications shown in the table represent the maximum values which can be reached.

Ordering informationXPlanar mover
APM4550-0000-0000XPlanar mover, aluminum body hard coated, 235 mm x 235 mm x 12 mm, 3.42 kg net weight

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use