DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

APM4350-0000-0000 | XPlanar mover, 3.0 kg payload

APM4350-0000-0000 | XPlanar mover, 3.0 kg payload

APM4350-0000-0000 | XPlanar mover, 3.0 kg payload

Minimal footprint for every application

Minimal footprint for every application

APM4350-0000-0000 | XPlanar mover, 3.0 kg payload

APM4350-0000-0000 | XPlanar mover, 3.0 kg payload

Minimal footprint for every application

Minimal footprint for every application

The APM4350-0000-0000 XPlanar mover is the largest rectangular mover in the APM4xxx product family and is compatible with all APS4xxx-type tiles. With a load capacity of up to 3 kg, the mover is ideal for handling larger and elongated products. More elaborate workpiece carriers and structures can also be used to meet individual requirements.

A variety of attachment points make it easy to mount and replace workpiece carriers and other structures. This allows users to customize the mover to suit their requirements. The APM4350-0000 mover can be used in two-way operation on appropriately sized tiles, such as the APS4244-0000. This gives users the opportunity to establish a complete production cycle, including feedback, with a minimal footprint.

Product status:

product announcement | estimated market release on request

Product information

Technical dataAPM4350-0000-0000
Variantstandard
Payload3.0 kg
Surfacealuminum body blasted
Dimensions (W x H x D)155 mm x 235 mm x 12 mm

The specifications shown in the table represent the maximum values which can be reached.

Ordering informationXPlanar mover
APM4350-0000-0000XPlanar mover, aluminum body hard coated, 155 mm x 235 mm x 12 mm

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use