DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

APM4330-0000-0000 | XPlanar mover, 1.8 kg payload

APM4330-0000-0000 | XPlanar mover, 1.8 kg payload

APM4330-0000-0000 | XPlanar mover, 1.8 kg payload

Minimal footprint for every application

Minimal footprint for every application

APM4330-0000-0000 | XPlanar mover, 1.8 kg payload

APM4330-0000-0000 | XPlanar mover, 1.8 kg payload

Minimal footprint for every application

Minimal footprint for every application

XPlanar: 360° mover rotation for the machine of the future

Hannover Messe 2019

XPlanar: 360° mover rotation for the machine of the future

Hannover Messe 2019

The APM4330-0000 XPlanar mover is the all-rounder of the APM4xxx family and is compatible with all APS4xxx-type tiles. With a load capacity of up to 1.8 kg, the mover is ideally suited for use as a universal tool for handling a wide variety of products in all industries. More elaborate workpiece carriers and structures can also be used to meet individual requirements.

A variety of attachment points make it easy to mount and replace workpiece carriers and other structures. This allows users to customize the mover to suit their requirements.

The APM4330-0000 XPlanar mover can be unambiguously recognized by the system via mover identification. What’s more, the mover is available as a stainless-steel variant for applications with particularly high hygienic requirements.

The APM4330-0000 mover can be used in two-way operation on appropriately sized tiles, such as the APS4244-0000. This gives users the opportunity to establish a complete production cycle, including feedback, with a minimal footprint.

Product status:

regular delivery

Product information

Technical dataAPM4330-0000-0000
Variantstandard
Payload1.8 kg
Surfacealuminum body blasted
Dimensions (W x H x D)155 mm x 155 mm x 12 mm

The specifications shown in the table represent the maximum values which can be reached.

Ordering informationXPlanar mover
APM4330-0000-0000XPlanar mover, aluminum body hard coated, 155 mm x 155 mm x 12 mm, 1,24 kg net weight

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use