DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

APM4221-0000-0000 | XPlanar mover, 1.0 kg payload

APM4221-0000-0000 | XPlanar mover, 1.0 kg payload

APM4221-0000-0000 | XPlanar mover, 1.0 kg payload

APM4221-0000-0000 | XPlanar mover, 1.0 kg payload

APM4221-0000-0000 | XPlanar mover, 1.0 kg payload

Minimal footprint for every application

Minimal footprint for every application

APM4221-0000-0000 | XPlanar mover, 1.0 kg payload

APM4221-0000-0000 | XPlanar mover, 1.0 kg payload

APM4221-0000-0000 | XPlanar mover, 1.0 kg payload

APM4221-0000-0000 | XPlanar mover, 1.0 kg payload

Minimal footprint for every application

Minimal footprint for every application

The APM4221-0000 XPlanar mover is another useful mover from the APM4xxx family and is compatible with all APS4xxx tiles. With a payload of up to 1000 g, the mover is ideal for handling small products with a high packing density.

Due to a variety of screw-on points, workpiece carriers and attached parts can easily be mounted and replaced. The mover can thus be flexibly adapted to the changing needs of the user.

The APM4221-0000 mover can be used in a 2-way operation on appropriately sized tiles such as the APS4322-0000. This gives the user the opportunity to realize a complete production cycle including return path with a minimal footprint on one tile width.

Product status:

regular delivery

Product information

Technical dataAPM4221-0000-0000
Variantstandard
Payload1.0 kg
Surfacealuminum body blasted
Dimensions (W x H x D)127 mm x 127 mm x 12 mm

The specifications shown in the table represent the maximum values which can be reached.

Ordering informationXPlanar mover
APM4221-0000-0000XPlanar mover, aluminum body hard coated, 127 mm x 127 mm x 12 mm, 0.88 kg net weight

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use