DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

APM4220-0000-0000 | XPlanar mover, 0.6 kg payload

APM4220-0000-0000 | XPlanar mover, 0.6 kg payload

APM4220-0000-0000 | XPlanar mover, 0.6 kg payload

Minimal footprint for every application

Minimal footprint for every application

APM4220-0000-0000 | XPlanar mover, 0.6 kg payload

APM4220-0000-0000 | XPlanar mover, 0.6 kg payload

Minimal footprint for every application

Minimal footprint for every application

XPlanar: 360° mover rotation for the machine of the future

Hannover Messe 2019

XPlanar: 360° mover rotation for the machine of the future

Hannover Messe 2019

The APM4220-0000 XPlanar mover is the smallest mover in the APM4xxx family and is compatible with all APS4xxx-type tiles. With a payload of up to 600 g, the mover is ideal for handling small, lightweight products with a high packing density.

A variety of attachment points make it easy to mount and replace workpiece carriers and other structures. This allows users to customize the mover to suit their requirements.

The APM4220-0000 mover can be used in two-way operation on appropriately sized tiles, such as the APS4322-0000. This gives users the opportunity to establish a complete production cycle, including feedback, with a minimal footprint.

Product status:

regular delivery

Product information

Technical dataAPM4220-0000-0000
Variantstandard
Payload0.6 kg
Surfacealuminum body blasted
Dimensions (W x H x D)113 mm x 113 mm x 12 mm

The specifications shown in the table represent the maximum values which can be reached.

Ordering informationXPlanar mover
APM4220-0000-0000XPlanar mover, aluminum body hard coated, 113 mm x 113 mm x 12 mm, 0.63 kg net weight

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use