DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AA3053-4xyz | Electric cylinder 25,000 N (Fmax), 0.5 m/s (vmax)

AA3053-4xyz | Electric cylinder 25,000 N (Fmax), 0.5 m/s (vmax)

AA3053-4xyz | Electric cylinder 25,000 N (Fmax), 0.5 m/s (vmax)

AA3053-4xyz | Electric cylinder 25,000 N (Fmax), 0.5 m/s (vmax)

AA3053-4xyz | Electric cylinder 25,000 N (Fmax), 0.5 m/s (vmax)

Depending on the spindle pitch, the electric cylinder AA3053 offer a peak force of 12500…25000 N and a maximum speed of 0.5 to 1.0 m/s in a voltage range of 100 to 480 V AC. The dimensions of the AA3053 correspond in flange dimension and screw-on points to those of a pneumatic cylinder according to ISO 15552 with a piston diameter of 100 mm. In addition to the simple implementation in existing systems, the standardized periphery of a pneumatic cylinder is also simple to use.

The advantages with regard to force, dynamics and compactness meet the advantages of servo technology, such as controlled positioning, safe holding at a standstill and high efficiency.

In addition to the high resolution, the safe 24-bit multiturn encoder installed offers the advantages of OCT and electronic nameplate for fast and simple commissioning. In addition, the electric cylinder enables uncomplicated access to process data, which can be used to optimize processing performance quickly and easily. Different spindle pitches and a backlash-free holding brake are available as options. Beckhoff supplies the necessary ready-to-connect cables and the software to go with the electric cylinders.

 

Highlights

  • based on the proven AM8000 drive technology
  • compact dimensions thanks to fully integrated mechanism
  • simple conversion of pneumatic applications due to compatibility with ISO 15552
  • combines the force, dynamics and compactness of pneumatics with the controllability and efficiency of an electric servo drive

Product status:

regular delivery

Product variantsPeak forceContinuous forceMax. speedMax. acceleration
AA3053-4xyz25,000 N6350 N0.50 m/s10 m/s²
AA3053-6xyz12,500 N3175 N1.0 m/s20 m/s²

Product information

Technical dataAA3053-4xyz
Motor typepermanent magnet-excited three-phase synchronous motor with integrated spindle drive
Nominal voltage100…480 V AC
Peak force25,000 N
Continuous force6350 N
Peak current36.8 A
Continuous current7.6 A
Max. speed0.50 m/s
Max. acceleration10 m/s²
Max. stroke250 mm
Spindle pitch10 mm with anti-twist protection
Coolingconvection
Motor feedbackOCT, 24 bit, SIL 2-capable, multi-turn absolute encoder
Connection methodM23 speedtec® plug
Ambient temperature (operation)+5…+40°C
Approvals/markingsCE

All electric quantities are RMS values.

Housing dataAA3xxx
Protection ratingIP50, IP54 with venting hose instead of venting plug
Design formflange according to ISO 15552, flange-mounted according to IM B14, IM V18, IM V19
Materialaluminum
Coating/surfacedark gray powder coating, similar to RAL7016
DimensionsAA3053-4xyz
a55 f8
bM20 x 1.5
d40 mm
l89 mm
r110 mm
k475 mm (Order option z (holding brake) has no influence on the overall length ot the motor)
  • Continuous operation @ 230 V AC
  • Continuous operation @ 400 V AC
  • Continuous operation @ 480 V AC
  • Voltage boundary curve @ 230 V AC
  • Voltage boundary curve @ 400 V AC
  • Voltage boundary curve @ 480 V AC
Order reference
AA3053-4xyz
x = 4250 mm stroke
y = HOne Cable Technology for power and feedback: feedback transmission via motor cable, no feedback cable necessary, electronic identification plate, multi-turn, absolute position within 4096 revolutions, resolution 24 bit, SIL 2-capable
z = 0without holding brake
z = 1with permanent magnet-excited holding brake
The options cannot be installed in the field.

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use