DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AA2518 | Ironless tubular motor with water cooling

AA2518 | Ironless tubular motor with water cooling

AA2518 | Ironless tubular motor with water cooling

AA2518 | Ironless tubular motor with water cooling

AA2518 | Ironless tubular motor with water cooling

The AA2518 ironless tubular motor performs translatory movements without any kind of cogging, allowing it to facilitate dynamic, extremely smooth, and incredibly precise motion profiles. A further benefit is that it does not rely on any additional mechanical elements, such as spindles. Its compact design, exceptional precision, and impressive dynamics make this motor ideal for use in applications including packaging and machine tools, as well as in the paper, textile, and food industries.

The AA2518 water-cooled tubular motor offers a 1050 N peak force and a maximum velocity of 8 m/s with 300 N of nominal force. It can even be operated on our AX5000 or AX8000 servo drives in combination with commercially available linear encoders. With its streamlined mechanics and correspondingly fewer moving parts, it is not only easy to integrate into the respective machine or system, but also extremely compact and cost-effective to use. The AA2518 is both backlash-free and wear-free in the system, resulting in significantly lower maintenance costs than when using elements such as spindles. As is typical of a linear motor, movements can be made via the primary or secondary part as required, with the tubular motor offering the added benefit of a high IP65 protection rating.

The full product range also includes accompanying magnetic rods for different stroke lengths along with fully wired cables.

Product status:

product announcement | estimated market release on request

Product information

Technical dataAA2518-2HN0-1001
Motor typetubular synchronous linear motor
Rated supply voltage100…480 V AC
Peak force1050 N
Continuous force370 N
Peak current15 A
Continuous current4.7 A
Max. speed8 m/s
Coolingwater cooling
Connection methoditec® plug
Ambient temperature (operation)+5…+40°C
Approvals/markingsCE
Housing dataAA251x
Protection ratingIP65
Materialaluminum
Coating/surfacehard anodized, black
DimensionsAA2518
b70 mm
l293 mm
ha120 mm
hb151,37 mm
lm766 mm/1000 mm
hm35 mm
Ordering information
AA2518-2HN0-1001primary component: tubular motor, 400/480 V AC, Fn = 370 N, In = 4.7 A, water cooling, with itec® plug
AA2500-0766-0000secondary component: magnetic rod, lm = 766 mm
AA2500-1000-0000secondary component: magnetic rod, lm = 1000 mm

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use