DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

KL2532 | Bus Terminal, 2-channel motion interface, DC motor, 24 V DC, 1 A

Image similar, may contain optional accessories
KL2532 | Bus Terminal, 2-channel motion interface, DC motor, 24 V DC, 1 A

KL2532 | Bus Terminal, 2-channel motion interface, DC motor, 24 V DC, 1 A

Run
EnableA
Warning A
Error A
Power
EnableB
Warning B
Error B
Power contact
+24 V DC
Power contact 0 V
A1
B1
Power tap
Input 1
A2
B2
Input 2
KL2532 | Bus Terminal, 2-channel motion interface, DC motor, 24 V DC, 1 A

KL2532 | Bus Terminal, 2-channel motion interface, DC motor, 24 V DC, 1 A

Compact Drive Technology

Compact Drive Technology

The KL2532 Bus Terminal enables direct operation of two DC motors. It is galvanically isolated from the K-bus. The speed is preset by a 16 bit value from the automation unit. The output stage is protected against overload and short-circuit. The Bus Terminal contains two channels that indicate their signal state by means of light emitting diodes. The LEDs enable quick local diagnosis.

Product status:

regular delivery

Product information

Technical dataKL2532
Technologycompact drive technology
Load typeDC brush motor, inductive
Number of channels2
Number of outputs1 x DC motor per channel
Number of inputs1 x end position per channel
Connection technologydirect motor connection
Output currentmax. 1 A per channel
Max. output current2 x 1 A (short-circuit proof, thermal-overload proof for both channels together)
Resolutionmax. 10 bit current, 16 bit speed
Encoder input signal
Pulse frequency
Current consumption power contactstyp. 30 mA + load
Current consumption K-bustyp. 50 mA
Bit width in the process image48 inputs/outputs: 2 x 16 bit data, 2 x 8 bit control/status
Electrical isolation500 V (K-bus/field potential)
Weightapprox. 55 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/see documentation
Pluggable wiringfor all KSxxxx Bus Terminals
Approvals/markingsCE, UL
Housing dataKL-12-8pinKS-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
KL2532Bus Terminal, 2-channel motion interface, DC motor, 24 V DC, 1 A
KS2532Bus Terminal, 2-channel motion interface, DC motor, 24 V DC, 1 A, pluggable wiring

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use