
The EJ7211-9414 EtherCAT plug-in module with OCT, STO and TwinSAFE SC offers high servo performance in a very compact design for the AM8100 motor series up to 4.5 A (Irms). One-cable technology (OCT) combines motor cable and feedback cable for an absolute feedback system in a single cable. The integrated electronic identification plate of the AM8100 motors is read by the module for automatic configuration of the motor parameters. This reduces wiring expenditure and commissioning to a minimum.
The fast control technology, based on field-orientated current and PI speed control, supports fast and highly dynamic positioning tasks. Numerous monitoring functions such as overvoltage and undervoltage, overcurrent, module temperature or motor load (via calculation of an I2T model) offer maximum operational reliability. EtherCAT, as a high-performance system communication, and CAN-over-EtherCAT (CoE), as the application layer, enable ideal interfacing with PC-based control technology. The latest power semiconductors guarantee minimum power loss and enable feedback into the DC link when braking. LEDs indicate status, warning, and error messages as well as possibly active limitations.
The STO function according to EN 61800-5-2, can be implemented using the reaction-free HWE input corresponding to a safety level Cat. 3, PL d according to DIN EN ISO 13849-1:2015 (see document "EP7211-0034 | TwinSAFE application example"). The module also supports TwinSAFE SC (TwinSAFE Single Channel). This enables the use of standard signals for safety tasks in any networks of fieldbuses.
Product status:
regular delivery
Product information
Technical data | EJ7211-9414 |
---|---|
Protocol | EtherCAT |
Technology | compact drive technology |
Connection method | direct motor connection with OCT |
Number of channels | 1 |
Number of inputs | 2 x end position, 1 x feedback, 1 x STO |
Number of outputs | 1 x servomotor, 1 x motor brake |
Load type | permanent magnet-excited three-phase synchronous motor |
Supply voltage power | 8…48 V DC (via distribution board) |
Supply voltage electronics | 24 V DC (via distribution board) |
Output current (rms) | 4.5 A |
Peak current (rms) | max. 9.0 A for 1 s |
Rotating field frequency | 0…599 Hz |
PWM clock frequency | 16 kHz |
Current controller frequency | 32 kHz |
Rated speed controller frequency | 16 kHz |
Output voltage motor brake | 24 V DC |
Output current motor brake | max. 0.5 A |
Auxiliary power current | typ. 100 mA + holding current motor brake |
Current consumption E-bus | typ. 130 mA |
Distributed clocks | yes |
Electrical isolation | 500 V (E-bus/field potential) |
Realization STO | hard-wired via safe output |
Safe stop functions | Safe Torque Off (STO) |
Special features | compact and system-integrated, absolute feedback, One Cable Technology (OCT), plug and play, STO (Safe Torque Off), TwinSAFE SC |
Weight | approx. 50 g |
Storage temperature | -25…+85°C |
Relative humidity | 95%, no condensation |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
Protect. rating/installation pos. | IP20/see documentation |
Approvals/markings | CE, UL, TÜV SÜD |
Housing data | EJ-24-2x16pin |
---|---|
Design form | EtherCAT I/O plug-in module |
Material | polycarbonate |
Installation | on signal distribution board |
Mechanical coding | EJ plug-in module: signal-specific coding pins on the housing, signal distribution board: holes in the printed circuit board |
Locking | latching lug in circuit board cut-out |
Connection method | field wiring: application-specific wiring level on the signal distribution board,
EJ plug-in module: 2 x 20-pin socket strip |
Dimensions (W x H x D) | 24 mm x 66 mm x 55 mm |
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use