DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AX8640 | Power supply module

AX8640 | Power supply module

AX8640 | Power supply module

AX8640 | Power supply module

AX8640 | Power supply module

AX8640 | Power supply module

AX8640 | Power supply module

Hannover Messe 2019

Hannover Messe 2019

A power supply module generates the DC link voltage (DC) for the power supply of the axis modules and the option modules from the mains voltage. It already contains a mains filter, for which the drive is tested and certified in accordance with EN 61800-3 for Category C3 use.

Any regenerative energy produced, e.g. through strong braking of the motors, can be converted into heat either via the internal brake resistor or via the combination of built-in brake chopper and external brake resistor. Alternatively, the energy can be buffered in the AX8810 capacitor module.

AX8000 power supply modules can be used on 3-phase low-voltage mains supplies (3-phase mains supplies 200…480 V AC, 50/60 Hz).

A separate 24 V DC power supply is required in each case.

Product status:

regular delivery

Product information

Technical dataAX8640-0000-0000
Functionpower supply module
Rated supply voltage3 x 200…480 V AC
DC link voltagemax. 848 V DC
DC link output current3~: 40.0 A DC
System busEtherCAT
Drive profileCiA402 according to IEC 61800-7-201 (CoE)
Ambient temperature (operation)0…+40°C, up to +55°C with power reduction (see documentation)
Approvals/markingsCE, cULus, EAC
Housing dataAX864x
Protection ratingIP20
Width90 mm
DimensionsAX8640-0000-0000
Height without connectors230 mm
Depth without connectors192 mm
Width90 mm

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use