The AX5000 single-channel servo drives offer optimal function, flexibility and cost-effectiveness. The components required for operation, such as power supply unit, EMC filter and DC link capacitors, are already integrated. The control loop, which has a cascaded structure, supports fast and highly dynamic positioning tasks. EtherCAT as a high-performance system communication enables ideal interfacing with PC-based control technology.
The AX5000 drives are available in different current intensities from 1.5 A to 170 A.
The AX-Bridge quick connection system enables simple and fast connection of several AX5000 devices to form a multi-axis system. The plug-in supply and connection modules connect power supply, DC link and 24 V DC control voltage. Different types and sizes of motor such as synchronous, linear, torque, asynchronous and voice coil motors can be connected to the AX5000 without additional measures. The multi-feedback interface supports all common standards. The model of sensorless operation of synchronous and asynchronous motors can also be parameterized.
The optional AX58xx enables the typical drive-integrated safety functions and the fulfillment of the requirements of EN ISO 13849-1:2015 (Cat. 4, PL e), EN 61508:2010 (SIL 3) and EN 62061:2005 + A1:2013/A2:2015 (SIL CL3).
The AX5000 has been specifically developed for EtherCAT, as the latter's advantages are optimally exploited in the drive technology. This includes in particular the short cycle time – even in networks with many devices – as well as the synchronicity and simultaneity.
The TwinCAT 3 Drive Manager 2 serves as commissioning tool. Thanks to the structured design and the wide range of functions, commissioning of the axis is simple and intuitive.
Product status:
regular delivery
Product information
Technical data | AX5101 |
---|---|
Function | servo drive |
Channels | 1 |
Rated supply voltage | 3 x 100…480 V AC ±10% |
DC link voltage | max. 875 V DC |
Rated output current (channel) | 1.5 A |
Peak output current (channel) | 4.5 A |
Feedback | SinCos 1 Vpp , resolver , EnDat 2.1 , Hiperface , BiSS B , OCT |
System bus | EtherCAT |
Drive profile | SERCOS™ profile for servo drives according to IEC 61800-7-204 (SoE) |
Ambient temperature (operation) | 0…+50°C (see documentation) |
Approvals/markings | CE, cULus, EAC |
Housing data | AX51xx | AX52xx |
---|---|
Protection rating | IP20 |
Dimensions | AX5101 |
---|---|
Height without connectors | 317.7 mm |
Depth without connectors | 232 mm |
Width | 92 mm |
Ordering information | AX5101-0000-0x0x |
---|---|
AX5101-0000-0200 | Digital Compact Servo Drive, 1-axis module, 100…480 V AC, rated output current 1.5 A, EtherCAT interface, OCT, hardware version 2.0, firmware version 2.06 (1) |
AX5101-0000-0202 | Digital Compact Servo Drive, 1-axis module, 100…480 V AC, rated output current 1.5 A, EtherCAT interface, OCT, hardware version 2.0, firmware version ≥ 2.10 (1) |
(1) compatible with AX5805, AX57xx, AX5021 and AX5801-0200
Loading content ...
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use