DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AM8723 | Servomotor with anodized housing 1.2 Nm (M0), R2 (77 mm)

AM8723 | Servomotor with anodized housing 1.2 Nm (M0), R2 (77 mm)

OCT

AM8723 | Servomotor with anodized housing 1.2 Nm (M0), R2 (77 mm)

OCT

The servomotor AM8723 with anodized housing is designed for applications in food, pharmaceutical and chemical industries. It is suitable for drive solutions with highest demands on dynamics and performance in the 100…480 V AC voltage range. The motor is equipped with an OCT direct cable outlet andthe standstill torque is 1.20 Nm. The servomotor with flange code R2 (77 mm) and motor length 3 has a shaft diameter b=9 k6 and a free shaft end of d=20 mm.

Product status:

regular delivery

Product variantsStandstill torqueStandstill currentRated speed
AM8723-wEyz1.2 Nm2.20 A8000 min-1

© Beckhoff Automation 2024 - Terms of Use