DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AM8352-wQyz | Servomotor with water cooling 17.0 Nm (M0), F5 (104 mm)New

AM8352-wQyz | Servomotor with water cooling 17.0 Nm (M0), F5 (104 mm)

AM8352-wQyz | Servomotor with water cooling 17.0 Nm (M0), F5 (104 mm)

AM8352-wQyz | Servomotor with water cooling 17.0 Nm (M0), F5 (104 mm)

AM8352-wQyz | Servomotor with water cooling 17.0 Nm (M0), F5 (104 mm)

The AM8352 water-cooled servomotor is suitable for drive solutions with highest demands on dynamics and performance in the 100…480 V AC voltage range. The standstill torque of the motor is 17.0 Nm. It is available with the OCT feedback system (absolute encoder). The water-cooled servomotor with flange code F5 (104 mm) and motor length 2 has a shaft diameter b = 24 k6 and a free shaft end of d = 50 mm.

Product status:

product announcement | estimated market release 4th quarter 2024

Product variantsStandstill torqueStandstill currentRated speed
AM8352-wJyz17.0 Nm7.00 A2000 min-1
AM8352-wMyz17.0 Nm13.0 A4000 min-1
AM8352-wQyz17.0 Nm23.5 A7300 min-1

Product information

Data for 400 V ACAM8352-wQyz
Motor typepermanent magnet-excited three-phase synchronous motor
Nominal voltage100…480 V AC
Standstill torque17.0 Nm
Peak torque35,3 Nm
Rated speed7300 min-1
Standstill current23.5 A
Peak current60.7 A
Rotor moment of inertia4.08…4.09 kgcm²
Motor feedbackresolver, single-turn absolute encoder
OCT, 24 bit, SIL 2-capable, single-turn or multi-turn absolute encoder, electronic nameplate
Coolingwater cooling
Connection technologyM40 speedtec® plug
Approvals/markingsCE, cURus in preparation

All electric quantities are RMS values.

Housing dataAM80xx
Protection ratingIP54, IP65 (shaft seal)
Design formflange-mounted according to IM B5, IM V1, IM V3
Materialaluminum
Coating/surfacedark gray powder coating, similar to RAL7016
Order reference
AM8352-wQyz
w = 0smooth shaft
w = 1shaft with groove and feather key according to DIN 6885
w = 2smooth shaft with IP65 sealing ring (FPM)
w = 3shaft with IP65 sealing ring (FPM) and shaft with groove and feather key
w = 4shaft with IP65 sealing ring, smooth shaft and sealing air connection
w = 5shaft with IP65 sealing ring, shaft with groove and feather key and sealing air connection
y = 02-cable standard: feedback resolver
y = GOne Cable Technology for power and feedback: feedback transmission via motor cable, no feedback cable necessary, electronic nameplate, single-turn, absolute position within one revolution, resolution 24 bit, SIL 2-capable (mandatory for TwinSAFE Safe Motion functions at AX8xxx-x2xx)
y = HOne Cable Technology for power and feedback: feedback transmission via motor cable, no feedback cable necessary, electronic nameplate, multi-turn, absolute position within 4096 revolutions, resolution 24 bit, SIL 2-capable (mandatory for TwinSAFE Safe Motion functions at AX8xxx-x2xx)
y = Nwithout feedback (sensorless)
z = 0without holding brake
z = 1with backlash-free permanent magnet holding brake
The options cannot be installed in the field.
All electric quantities are RMS values.

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use