Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AM8074 | Servomotor 129 Nm (M0), F7 (194 mm)

Servomotor without fan, terminal box

Servomotor without fan, terminal box

Servomotor without fan, terminal box

Servomotor without fan, terminal box

Servomotor with fan, terminal box

Servomotor with fan, terminal box

Servomotor with fan, terminal box, rear view

Servomotor with fan, terminal box, rear view

The AM8074 standard servomotor is suitable for drive solutions with highest demands on dynamics and performance in the 400…480 V AC voltage range. The standstill torque of the motor depends on the winding and is in the range of 92.0…129 Nm. It is available with the OCT feedback system (absolute encoder). The standard servomotor with flange code F7 (194 mm) and motor length 4 has a shaft diameter b = 38 k6 and a free shaft end of d = 80 mm.

Product status:

regular delivery

Product variantsHigh-performance type with forced coolingStandstill torqueStandstill currentRated speed
AM8074-wNy092 Nm17.9 A1000 min-1
AM8074-wNy192 Nm17.9 A1000 min-1
AM8074-wRy092 Nm34.9 A2000 min-1
AM8074-wRy192 Nm34.9 A2000 min-1
AM8074-wTy092 Nm49.8 A2500 min-1
AM8074-wTy192 Nm49.8 A2500 min-1
AM8074-wRyZyes129 Nm25.8 A1000 min-1
AM8074-wTyZyes129 Nm49.4 A2000 min-1
AM8074-wUyZyes129 Nm69.2 A3000 min-1

© Beckhoff Automation 2025 - Terms of Use