DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AM8073 | Servomotor 104 Nm (M0), F7 (194 mm)

Servomotor without fan, OCT

Servomotor without fan, OCT

Servomotor without fan, OCT

Servomotor without fan, OCT

Servomotor with fan, OCT

Servomotor with fan, OCT

Servomotor with fan, OCT, rear view

Servomotor with fan, OCT, rear view

Servomotor without fan, resolver

Servomotor without fan, resolver

Servomotor with fan, resolver

Servomotor with fan, resolver

The AM8073 standard servomotor is suitable for drive solutions with highest demands on dynamics and performance in the 100…480 V AC voltage range. The standstill torque of the motor depends on the winding and is in the range of 70.0…104 Nm. It is available with the OCT feedback system (absolute encoder). The standard servomotor with flange code F7 (194 mm) and motor length 3 has a shaft diameter b = 38 k6 and a free shaft end of d = 80 mm.

Product status:

regular delivery

Product variantsHigh-performance type with forced coolingStandstill torqueStandstill currentRated speed
AM8073-wNyz72.6 Nm14.7 A1000 min-1
AM8073-wQyz72.6 Nm27.9 A2000 min-1
AM8073-wTyz70.0 Nm45.6 A3000 min-1
AM8073-wPyzyes104 Nm19.8 A1000 min-1
AM8073-wRyzyes104 Nm37.4 A2000 min-1
AM8073-wUyzyes95.0 Nm66.5 A3000 min-1

© Beckhoff Automation 2025 - Terms of Use