DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AM8051 | Servomotor 6.30 Nm (M0), F5 (104 mm)

Servomotor without fan, OCT

Servomotor without fan, OCT

Servomotor with fan, OCT

Servomotor with fan, OCT

Servomotor with fan, OCT, rear view

Servomotor with fan, OCT, rear view

Servomotor without fan, resolver

Servomotor without fan, resolver

Servomotor with fan, resolver

Servomotor with fan, resolver

Servomotor with fan, resolver, rear view

Servomotor with fan, resolver, rear view

Servomotor without fan, OCT

Servomotor without fan, OCT

Servomotor with fan, OCT

Servomotor with fan, OCT

Servomotor with fan, OCT, rear view

Servomotor with fan, OCT, rear view

Servomotor without fan, resolver

Servomotor without fan, resolver

Servomotor with fan, resolver

Servomotor with fan, resolver

Servomotor with fan, resolver, rear view

Servomotor with fan, resolver, rear view

The AM8051 standard servomotor is suitable for drive solutions with highest demands on dynamics and performance in the 100…480 V AC voltage range. The standstill torque of the motor depends on the winding and is in the range of 4.80…6.30 Nm. It is available with the OCT feedback system (absolute encoder). The standard servomotor with flange code F5 (104 mm) and motor length 1 has a shaft diameter b = 24 k6 and a free shaft end of d = 50 mm.

Product status:

regular delivery

Product variantsHigh-performance type with forced coolingStandstill torqueStandstill currentRated speed
AM8051-wEyz4.80 Nm2.70 A2500 min-1
AM8051-wGyz4.90 Nm4.75 A5000 min-1
AM8051-wKyz4.90 Nm8.50 A8000 min-1
AM8051-wFyzyes6.20 Nm3.50 A2500 min-1
AM8051-wJyzyes6.30 Nm5.80 A4750 min-1
AM8051-wLyzyes6.30 Nm11.1 A8000 min-1

© Beckhoff Automation 2024 - Terms of Use