DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AM8013-wDyz | Servomotor 0.52 Nm (M0), F1 (40 mm)

Servomotor without fan, OCT

Servomotor without fan, OCT

Servomotor without fan, resolver

Servomotor without fan, resolver

Servomotor without fan, OCT

Servomotor without fan, OCT

Servomotor without fan, resolver

Servomotor without fan, resolver

The AM8013 standard servomotor is suitable for drive solutions with highest demands on dynamics and performance in the 100…230 V AC voltage range. The standstill torque of the motor depends on the winding and is in the range of < 0.52 Nm. It is available with the OCT feedback system (absolute encoder). The standard servomotor with flange code F1 (40 mm) and motor length 3 has a shaft diameter b = 8 h7 and a free shaft end of d = 25 mm.

Product status:

regular delivery

Product information

Data for 230 V ACAM8013-wDyz
Motor typepermanent magnet-excited three-phase synchronous motor
Nominal voltage100…230 V AC
Standstill torque0.52 Nm
Rated torque0.45 Nm
Peak torque2.04 Nm
Rated speed8000 min-1
Rated power0.38 kW
Standstill current1.65 A
Peak current5.9 A
Torque constant0.315 Nm/A
Rotor moment of inertia0.072 kgcm²
Motor feedbackresolver, single-turn absolute encoder
OCT, 18 bit, single-turn or multi-turn absolute encoder, electronic nameplate
OCT, 24 bit, SIL 2-capable, single-turn or multi-turn absolute encoder, electronic nameplate
Coolingconvection
Connection technologyitec® plug
Ambient temperature (operation)+5…+40°C
Approvals/markingsCE, cURus, EAC

All electric quantities are RMS values.

Housing dataAM801x | Flange code F1
Protection ratingIP54
Design formflange-mounted according to IM B5, IM V1, IM V3
Materialaluminum
Coating/surfacedark gray powder coating, similar to RAL7016
AM801x | Servomotor 0.20 – 0.52 Nm (standstill torque)
DimensionsAM8013-wDyz
a30 h7
b8 h7
d25 mm
l46 mm
r40 mm
k (without brake)137 mm
k (with brake)169 mm
Order reference
AM8013-wDyz
w = 0smooth shaft
w = 1shaft with groove and feather key according to DIN 6885
y = 02-cable standard: feedback resolver
y = 1One Cable Technology for power and feedback: feedback transmission via motor cable, no feedback cable necessary, electronic nameplate, single-turn, absolute position within one revolution, 18 bit resolution
y = 2One Cable Technology for power and feedback: feedback transmission via motor cable, no feedback cable necessary, electronic nameplate, multi-turn, absolute position within 4096 revolutions, 18 bit resolution
y = GOne Cable Technology for power and feedback: feedback transmission via motor cable, no feedback cable necessary, electronic nameplate, single-turn, absolute position within one revolution, resolution 24 bit, SIL 2-capable (mandatory for TwinSAFE Safe Motion functions at AX8xxx-x2xx)
y = HOne Cable Technology for power and feedback: feedback transmission via motor cable, no feedback cable necessary, electronic nameplate, multi-turn, absolute position within 4096 revolutions, resolution 24 bit, SIL 2-capable (mandatory for TwinSAFE Safe Motion functions at AX8xxx-x2xx)
y = Nwithout feedback (sensorless)
z = 0without holding brake
z = 1with backlash-free permanent magnet holding brake
The options cannot be installed in the field.

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use