DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AG3300-+NPS035S | Economy planetary gear units, size 035

AG3300-+NPS035S | Economy planetary gear units, size 035

AG3300-+NPS035S | Economy planetary gear units, size 035

AG3300-+NPS035S | Economy planetary gear units, size 035

AG3300-+NPS035S | Economy planetary gear units, size 035

The planetary gear units with output shaft in the AG3300 economy series are a cost-efficient alternative to the high-end AG2300 gears. The gears, which are available in 1-stage and 2-stage versions, are compatible in their mating dimensions with those of the high-end AG2300 series and enable the user to implement applications with lower demands on dynamics, torque and accuracy in a very cost-effective manner. The AG3300 series is available in standard and high-torque versions for rotary servomotors. The transmission ratios are finely scalable and range from 3 to 100.

 

Features

  • equipped with output shaft
  • standard version for applications with high positioning accuracy in dynamic cyclical operation; high-torque version for high-torque applications
  • 4 sizes with up to 21 gear ratios
  • acceleration torques from 51 to 800 Nm
  • high efficiency and high power density
  • high radial and axial forces with low torsional backlash
  • lubricated for life
  • IP65 protection rating; any installation position
  • integrated into TwinCAT 3 Motion Designer for optimal specification

Product status:

regular delivery

Product variantsNominal output torqueGear ratioMax. acceleration torqueFor motor flange size
AG3300-+NPS035S-MF1-3102 Nm3320 NmF3 | F4 | F5 | F6 | F7
AG3300-+NPS035S-MF1-4130 Nm4408 NmF3 | F4 | F5 | F6 | F7
AG3300-+NPS035S-MF1-5125 Nm5400 NmF3 | F4 | F5 | F6 | F7
AG3300-+NPS035S-MF1-7125 Nm7400 NmF3 | F4 | F5 | F6 | F7
AG3300-+NPS035S-MF1-8110 Nm8352 NmF3 | F4 | F5 | F6 | F7
AG3300-+NPS035S-MF1-10110 Nm10352 NmF3 | F4 | F5 | F6 | F7
AG3300-+NPS035S-MF2-9102 Nm9320 NmF2 | F3 | F4 | F5
AG3300-+NPS035S-MF2-12102 Nm12320 NmF2 | F3 | F4 | F5
AG3300-+NPS035S-MF2-15102 Nm15320 NmF2 | F3 | F4 | F5
AG3300-+NPS035S-MF2-16130 Nm16408 NmF2 | F3 | F4 | F5
AG3300-+NPS035S-MF2-20130 Nm20408 NmF2 | F3 | F4 | F5
AG3300-+NPS035S-MF2-25125 Nm25400 NmF2 | F3 | F4 | F5
AG3300-+NPS035S-MF2-28130 Nm28408 NmF2 | F3 | F4 | F5
AG3300-+NPS035S-MF2-30102 Nm30320 NmF2 | F3 | F4 | F5
AG3300-+NPS035S-MF2-32130 Nm32408 NmF2 | F3 | F4 | F5
AG3300-+NPS035S-MF2-35125 Nm35400 NmF2 | F3 | F4 | F5
AG3300-+NPS035S-MF2-40130 Nm40408 NmF2 | F3 | F4 | F5
AG3300-+NPS035S-MF2-50125 Nm50400 NmF2 | F3 | F4 | F5
AG3300-+NPS035S-MF2-64110 Nm64352 NmF2 | F3 | F4 | F5
AG3300-+NPS035S-MF2-70125 Nm70400 NmF2 | F3 | F4 | F5
AG3300-+NPS035S-MF2-100110 Nm100352 NmF2 | F3 | F4 | F5

© Beckhoff Automation 2024 - Terms of Use