DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AG3210-+NP005S | Economy planetary gear units, size 005

AG3210-+NP005S | Economy planetary gear units, size 005

AG3210-+NP005S | Economy planetary gear units, size 005

AG3210-+NP005S | Economy planetary gear units, size 005

AG3210-+NP005S | Economy planetary gear units, size 005

The planetary gear units of the AG3210 economy series with output shaft are a cost-efficient alternative to the high-end gears. The gears, which are available in 1-stage and 2-stage versions offering added value with regard to the transmittable torque as well as radial and axial force, and significantly reduced torsional backlash. The AG3210 series is available in standard and high-torque versions for rotary servomotors. The gear ratios are finely scalable and range from 3 to 100.

 

Features

  • equipped with output shaft
  • standard version for applications with high positioning accuracy in dynamic cyclical operation; high-torque version for high-torque applications
  • 5 sizes with up to 21 gear ratios
  • acceleration torques from 18 to 800 Nm
  • high efficiency and high power density
  • high radial and axial forces with low torsional backlash
  • lubricated for life
  • IP64 protection rating; any installation position
  • integrated into TwinCAT 3 Motion Designer for optimal specification

Product status:

regular delivery

Product variantsNominal output torqueGear ratioMax. acceleration torqueFor motor flange size
AG3210-+NP005S-MF1-45.1 Nm411 NmF1 , F2 , F3
AG3210-+NP005S-MF1-56.5 Nm513 NmF1 , F2 , F3
AG3210-+NP005S-MF1-76.5 Nm713 NmF1 , F2 , F3
AG3210-+NP005S-MF1-86 Nm813 NmF1 , F2 , F3
AG3210-+NP005S-MF1-106 Nm1013 NmF1 , F2 , F3
AG3210-+NP005S-MF2-165.1 Nm1611 NmF1 , F2 , F3
AG3210-+NP005S-MF2-205.1 Nm2011 NmF1 , F2 , F3
AG3210-+NP005S-MF2-256.5 Nm2513 NmF1 , F2 , F3
AG3210-+NP005S-MF2-285.1 Nm2811 NmF1 , F2 , F3
AG3210-+NP005S-MF2-356.5 Nm3513 NmF1 , F2 , F3
AG3210-+NP005S-MF2-405.1 Nm4011 NmF1 , F2 , F3
AG3210-+NP005S-MF2-506.5 Nm5013 NmF1 , F2 , F3
AG3210-+NP005S-MF2-646 Nm6413 NmF1 , F2 , F3
AG3210-+NP005S-MF2-706.5 Nm7013 NmF1 , F2 , F3
AG3210-+NP005S-MF2-1006 Nm10013 NmF1 , F2 , F3

© Beckhoff Automation 2024 - Terms of Use