DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AG2400-+TP025S | High-end planetary gear units with output flange, size 025

AG2400-+TP025S | High-end planetary gear units with output flange, size 025

AG2400-+TP025S | High-end planetary gear units with output flange, size 025

AG2400-+TP025S | High-end planetary gear units with output flange, size 025

AG2400-+TP025S | High-end planetary gear units with output flange, size 025

The planetary gear units with output flange in the high-end AG2400 series absorb maximum radial and axial forces and transmit highest torques. High-quality gear tooth systems result in very low torsional backlash, making this gear series the ideal solution for dynamic and highly accurate positioning applications. The low-noise gears of the AG2400 series are optimized for the rotary servomotors and meet the highest requirements regarding precision, dynamics and power density.

 

Features

  • equipped with output flange
  • standard version for applications with high positioning accuracy in dynamic cyclical operation; high-torque version for high-torque applications
  • 7 sizes with up to 20 gear ratios
  • acceleration torques from 38 to 7200 Nm
  • maximum efficiency, maximum power density
  • low torsional backlash
  • maximum radial and axial forces
  • lubricated for life
  • IP65 protection rating; any installation position
  • integrated into TwinCAT 3 Motion Designer for optimal specification

Product status:

regular delivery

Product variantsNominal output torqueGear ratioMax. acceleration torqueFor motor flange size
AG2400-+TP025S-MF1-4175 Nm4352 NmF3 , F4 , F5 , F6 , F7
AG2400-+TP025S-MF1-5169 Nm5380 NmF3 , F4 , F5 , F6 , F7
AG2400-+TP025S-MF1-7172 Nm7352 NmF3 , F4 , F5 , F6 , F7
AG2400-+TP025S-MF1-8172 Nm8318 NmF3 , F4 , F5 , F6 , F7
AG2400-+TP025S-MF1-10180 Nm10318 NmF3 , F4 , F5 , F6 , F7
AG2400-+TP025S-MF2-16250 Nm16352 NmF2 , F3 , F4 , F5
AG2400-+TP025S-MF2-20267 Nm20352 NmF2 , F3 , F4 , F5
AG2400-+TP025S-MF2-21211 Nm21330 NmF2 , F3 , F4 , F5
AG2400-+TP025S-MF2-25265 Nm25380 NmF2 , F3 , F4 , F5
AG2400-+TP025S-MF2-28282 Nm28352 NmF2 , F3 , F4 , F5
AG2400-+TP025S-MF2-31231 Nm31330 NmF2 , F3 , F4 , F5
AG2400-+TP025S-MF2-32251 Nm32352 NmF2 , F3 , F4 , F5
AG2400-+TP025S-MF2-35294 Nm35380 NmF2 , F3 , F4 , F5
AG2400-+TP025S-MF2-40282 Nm40352 NmF2 , F3 , F4 , F5
AG2400-+TP025S-MF2-50304 Nm50380 NmF2 , F3 , F4 , F5
AG2400-+TP025S-MF2-61246 Nm61308 NmF2 , F3 , F4 , F5
AG2400-+TP025S-MF2-64233 Nm64292 NmF2 , F3 , F4 , F5
AG2400-+TP025S-MF2-70282 Nm70352 NmF2 , F3 , F4 , F5
AG2400-+TP025S-MF2-91220 Nm91275 NmF2 , F3 , F4 , F5
AG2400-+TP025S-MF2-100233 Nm100292 NmF2 , F3 , F4 , F5

© Beckhoff Automation 2024 - Terms of Use