DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AMP8805-1010-0000 | Distribution module for AMP8000New

AMP8805-1010-0000 | Distribution module for AMP8000

AMP8805-1010-0000 | Distribution module for AMP8000

AMP8805-1010-0000 | Distribution module for AMP8000

AMP8805-1010-0000 | Distribution module for AMP8000

Via the AMP8805 distribution module, the AMP8000 system can be cascaded using just one short cable in such a way that even complex machines and lines can be implemented in simple topologies. Up to five outputs are available to connect further distributed Servo Drives or distribution modules. Because of their high protection rating, the AMP8805 distribution modules can be directly integrated into the machine layout. This reduces the overall cable lengths and wiring effort considerably, because only a single cable needs to be routed from the control cabinet to the machine. To store energy efficiently, the coupling modules are equipped with capacitors. Additional EtherCAT P Box modules can be installed easily and quickly via the integrated EtherCAT P output in order to integrate further I/Os or data acquisition applications.

Product status:

regular delivery

Product information

Technical dataAMP8805-1010-0000
Functiondistribution module
Channels5
EtherCAT P outputs1 x M8
DC link voltage155…848 V DC
DC link output current∑ max. 20 A DC
System busEtherCAT
Drive profileCiA402 according to IEC 61800-7-201 (CoE)
Ambient temperature (operation)0…+40°C
Approvals/markingsCE, cULus, EAC
Housing dataAMP8620, AMP8805
Protection ratingIP65
DimensionsAMP8805-1010-0000
Height without mating connectors217 mm
Depth86.4 mm
Width289.9 mm

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use