DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

C6240 | Control cabinet Industrial PC

C6240 | Control cabinet Industrial PC

C6240 | Control cabinet Industrial PC

C6240 | Control cabinet Industrial PC

C6240 | Control cabinet Industrial PC

C6240 | Control cabinet Industrial PC

C6240 | Control cabinet Industrial PC

C6240 | Control cabinet Industrial PC

C6240 | Control cabinet Industrial PC

The control cabinet PC series C62xx is equipped with maximum performance class components: with Intel® Celeron®, Pentium® or Core™ i3/i5/i7 of the latest generation on an ATX motherboard. The PCs in the C62xx series are constructed according to a uniform plan, optimized for the exploitation of available space and easy accessibility of all components.

The construction of the housing for the C62xx series ensures long-term compatibility with any new PC components that appear over the next few years. If, in a few years, the Industrial PC needs to be upgraded, you swap the motherboard, the processor, the memory or the hard disk, but the housing remains unchanged, and is compatible with the technology of the future.

Industrial design

All the PC’s connections face to the front. The inner chassis can be drawn out forward on telescopic rails, thus offering free access to all the fitted components.

 

Flexible expansion options

The C62xx series PCs are offered with a 100 to 240 V AC full range or 24 V DC power supply unit. An industrial latching socket strip is used for the power supply.

Card holders for the plug-in cards generate insensitivity to shocks and vibrations. The card holders can be fixed and removed without tools. Data describing the function and type for the fitted plug-in cards is listed on the front.

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

regular delivery (not recommended for new projects) | recommended alternative: C6640

Product variantsProcessorProduct status
C6240-0080Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Pentium®, 2 cores (TC3: 50*) or
Intel® Core™ i3, 4 cores (TC3: 60*) or
Intel® Core™ i5, 6 cores (TC3: 70*) or
Intel® Core™ i7, 8 cores (TC3: 80*)
(8th/9th generation)
regular delivery (not recommended for new projects)
C6240-0070Intel® Celeron®, 2 cores (TC2, TC3: 50*) or
Intel® Pentium®, 2 cores (TC2, TC3: 50*) or
Intel® Core™ i3, 2 cores (TC2, TC3: 60*) or
Intel® Core™ i5, 4 cores (TC2, TC3: 70*) or
Intel® Core™ i7, 4 cores (TC2, TC3: 80*)
(6th generation)
or
Intel® Core™ i3, 2 cores (TC3: 60*) or
Intel® Core™ i5, 4 cores (TC3: 70*) or
Intel® Core™ i7, 4 cores (TC3: 80*)
(7th generation)
regular delivery (not recommended for new projects)

*The TwinCAT 3 platform level defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TwinCAT 3 platform levels.

© Beckhoff Automation 2025 - Terms of Use